Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home154-8677: TURBO GP-BSC
Home154-8677: TURBO GP-BSC
154-8677: TURBO GP-BSC

Turbocharger

Brand: Cat

Product Images
154-8677: TURBO GP-BSC
154-8677: TURBO GP-BSC

Turbocharger

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 154-8677


Turbochargers enhance engine efficiency and power output by forcing more air, and proportionately more fuel, into the combustion chamber. Cat® Turbochargers are designed, manufactured, and tested to withstand the extreme temperatures and pressures inside your engine. We test center housings for seal integrity, and dynamically balance all rotating assemblies so you know you’re getting genuine Cat quality and reliability.

  • Reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability, and improved uptime.
  • Available off-the-shelf to reduce your downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
  • Cat Turbochargers come with an industry-leading, unlimited-mileage, 12-month standard warranty.

View More
Specifications for part number 154-8677

Units of Measure

USMetric
Width (mm): 294.6
Height (mm): 431.8
Length (in): 13.6
Length (mm): 345.4
Height (in): 17.0
View More
Compatible Models for part number 154-8677

INDUSTRIAL ENGINE

3176C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced