Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home154-9347: Hose Assembly
Home154-9347: Hose Assembly
154-9347: Hose Assembly

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
154-9347: Hose Assembly
154-9347: Hose Assembly
154-9347: Hose Assembly
154-9347: Hose Assembly
154-9347: Hose Assembly

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-9347
Overall Length (mm): 528.0
Weight (kg): 0.349
Material: Carbon Steel,Medium Pressure Hose
View More
Compatible Models for part number 154-9347

WHEEL TRACTOR

621K OEM

WHEELED EXCAVATOR

M320F M316C M316F M315C MH3024

WHEEL TRACTOR-SCRAPER

627 627K LRC 623 621 627K 623K LRC 623K 621K

MATERIAL HANDLER

MH3022

WHEEL LOADER

966G 972G II 972G 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced