Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings155-0809: 146.50mm Inner Diameter Rubber Liner Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings155-0809: 146.50mm Inner Diameter Rubber Liner Seal
155-0809: 146.50mm Inner Diameter Rubber Liner Seal

Liner Seal

Brand: Cat

Product Images
155-0809: 146.50mm Inner Diameter Rubber Liner Seal
155-0809: 146.50mm Inner Diameter Rubber Liner Seal
155-0809: 146.50mm Inner Diameter Rubber Liner Seal
155-0809: 146.50mm Inner Diameter Rubber Liner Seal
155-0809: 146.50mm Inner Diameter Rubber Liner Seal

Liner Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-0809
Outside Diameter (mm): 150.0
Material: Ethylene propylene diene terpolymer (EPDM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
View More
Compatible Models for part number 155-0809

UNDERGROUND ART TRUCK

AD45B AD55 AD45

GENERATOR

SR4 SR5 SR4B

TRUCK ENGINE

C-18 C18

POWER MODULE

TR43-C18L C32 C18

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 777G 777E 777 773GC

MOTOR GRADER

24M

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6040 FS 6020B 6020 6018 6015 6015 FS 6040

TRACK-TYPE TRACTOR

D9 D11 D9T D11R D11T

ROTARY DRILL

MD6310 MD6200

MARINE ENGINE

C18 MARINE C18 C32B C30 C32 C32 MARINE 3412D

MARINE AUXILIARY

C32B C32

FRONT SHOVEL

385C

EXCAVATOR

MH3295 390D 390F 390D L 3101 385C FS 385C 385C L 395 M325C 385C L MH 390F L 374

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70 CX31-C18I CX35-C18I C18 CX35-P800

MOBILE HYD POWER UNIT

385C TH43-C18 385C L 390F

WHEEL TRACTOR

633E II 651E 657E 657G 631K 631E 631G 637G 637E 637K 651

GENERATOR SET

C18 GEN SET C18 GEN SE DE1400 D1250 DG400 DE500 DE1000S D550GC XQP1100 DE630 C9 GEN SET C32 GEN SET C18 GENSET DG500 C18 I6 D1000 DE1250 D600 GC C18 C32 GENSET DG350 C27 C18 MARINE GS C32 D1500 DG450 C32B DE1500 DE1250S XQ1140 D800

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

ENGINE

C18 C32 MARINE C32 INDUSTRIAL C32B C32B INDUSTRIAL

PETROLEUM ENGINE

C32 C15 C18

LOCOMOTIVE ENGINE

C18 C32

EJECTOR TRUCK

740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

WHEEL DOZER

834 834H 834K 854 854K

LANDFILL COMPACTOR

836 836H 836K

PETROLEUM GEN SET

C18 C32

WHEEL LOADER

988 XE 988 990K 990 993 992 993K 988K XE 988H 988K 992K

ROAD RECLAIMER

RM800 RM600

GEN SET ENGINE

POWER SYS DE1100

ARTICULATED TRUCK

740C 745C 745

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C32 C18 C32B

WHEEL SCRAPER

637K 637G 631G 657G

QUARRY TRUCK

772G 777E

TRUCK

772G OEM 777C 777B 777D 777G 777F 772G 772

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced