Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® Plug Connector Kit (12 pin)(Key B)
Brand: Cat
Cat® Plug Connector Kit (12 pin)(Key B)
Brand: Cat
Description:Cat plug connector kits provide a highly durable sealed electrical connections for easy field service to repair or replace electrical system components on Cat heavy equipment.Attributes: Kit includes compatible black B key, 12 pin nylon plug connector assembly and green wedge lockApplication:Kits are used to service or replace plug connectors. Consult your owners manual or contact your local Cat dealer for more information.
GENERATOR
SR4B SR4BHV XQP550 SR4 SR5
TRUCK ENGINE
C13
INTEGRATED TOOLCARRIER
IT62G II IT38G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
MACHINE CONTROL & GUID
MINESTARGU PRODUCT LI
SPL EXCAVATOR BASED SOLN
OEM-PM
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
535D 545D 525D 555D
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
303.5E2 CR 304E2 304CR 302CR 305E2 CR 303.5E 305.5E2 301.8 301.9 301.6 301.5 304SR 308E2CR 303 SR 308E2 CR 307E2 301.7CR 308E2SR 305E2 303CR 304E2 CR 305.5E2 CR 304.5E2 303.5E2 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK722 552 2 TK721 TK752 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552
HARVESTER HEAD
SAT223 SAT214 SAT223T SAT422DB SAT322TSC SAT322T SAT318 SAT325T SAT323T SAT323TSC
RENEWABLE ENERGY
MTRMCGCTL PGS1260 HD
EXCAVATOR
324E 320D2 320D3 336D2 L 323F 374F L 324E LN 349F L 313 320GX 323F OEM 336F L XE 323E LN 314E CR 326F 320 GX 336E L 349E 349F 325F 340F 336F LN XE 318D2 L 324E L 312E L 313F L 326D2 L 320D 320E 314E LCR 323E SA 323F L 336D2 L XE 349F LXE 312F GC 390F 349E L VG 320E L 349D2 323D2 L 336D2 320D FM 352 UHD 312D2 GC 349 313 GC 324D FM 349D2 L 352 355 318F L 323 329E L 336 329E 323 GX 395 313F LGC 316E L OEM 374 326F LN 316F L 312E 312F 336E 336F 335F 336F XE 349E L 330D2 352F XE VG 316F 352F-VG 326F L 313F 320E RR 312D2 352F 320E LRR 323F LN 336F L 374F 318 GC 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323E L 336F LN 329E LN 320E LN 330F 390F L 336E LN 316 GC 336D2 LXE MH3295 340D2 L 313D2 GC 340F L UHD 326D2 320F L 313D2-GC 313D2 330F LN 318E L 340F L LRE 325F LCR 318F 311F LRR 330F L 329F L 336D2 XE 335F LCR 312 GC 316E L 315F LCR 329D2 L
SHOVEL
6040
MULTI TERRAIN LOADER
297D2 XHP 287D 297D2 297D XHP 277D 257D3 257D 297D
PAVING COMPACTOR
C13 MARINE MG630
COMPACT TRACK LOADER
279D3 299D 279D 299D3 299D2 259D 239D 253 249D3 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3
WHEEL TRACTOR
623H 621G 621H 627G 627H 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 657G 637G 637E
ROTARY MIXER
RM800 RM500B
HEX BASED SPL SOLUTION
6020B 320D 320E 323E 330D2 M322F 352F 313D2 330F 320D2 330F OEM 313F 318D2 349D2 374F OEM
TRACK LOADER
973C 973K 953C 953K 963C 963K
SOIL COMPACTOR
825 CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP5 CP13 GC CP74B CS5 825K CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC
PETROLEUM TRANSMISSION
TH55-E70 TH48-E80 CX31-P600-C18I
PETROLEUM ENGINE
3508C C9 C175-16 3512 C15 C13 C18 C11 C27 2016 C32 3516C C280-12 3512E 3512C 3512B
BACKHOE LOADER
430D 430E 430F 450E 438D 434E 434F 432E 432F 432D 434 444 446 416D 434F2 442D 442E 424D 446D 420D 444F 420E 444E 420F 444F2 428F 428D 428C
WHEEL DOZER
854K 834K 814K 844K 834 844 854 824K 814 824
LANDFILL COMPACTOR
836 826 816 826K 816K 836K
PETROLEUM GEN SET
C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
982XE 988 XE 962L 986K 962K 962M 980XE 988H 988K 966F 966L 966K 966M 814K 924H 924K 926M 962 966 GC 986 980 982 950G II 988 995 990 993 992 980G II 988K XE 926 930 938 980K HLG 924HZ 990K 972M XE 938G II 993K 992K 994K 994H 966G II 972K 972M 972L 988GC 950K 950M 950L 930K 930M 962G II 938K 938M 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980H 980L 980K 980M 982M
TELEHANDLER
TH330B TH220B TH355B TH350B TH460B TH360B TH560B TH580B TH340B
FORWARDER
554 564 574B
ARTICULATED TRUCK
725C2 740 GC 730C 725 740 735B 745 730 735 725C 730C2 730C OEM 730 EJECTOR 740B
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7
WHEELED EXCAVATOR
M317D2 M318F OEM M318D M315D M316D M313D M322D2 MH M320GC M322D MH M314 M315D2 M315GC M324D2 MH M318D MH M323F M322D2 M322D M320D2
PNEUMATIC COMPACTOR
PS-150C CW-16 CW-14 CW34 CW12 CW-34
ENGINE - INDUSTRIAL
3512B
INDUSTRIAL ENGINE
3126B 3304 3306 3054C 3512 C-12 C-10 C7 C9 C32 C27 C18 C280-16 C9.3 3406 3516B 3408B 3512B 3512C D333C CG137-08 C11 C13 C15 D330C
QUARRY TRUCK
777E 775D 775B 773E 771D 772G 770G
ASPHALT SCREED
AS3251C 8-16B AS2252C SE47 V AS4251C AS4252C AS2302C AS3301C AS2251 SE60 FM SE47 FM AS4251 SE60 SE50 VT 10-20B AS2302 AS2301 SE47 VT
WHEEL SCRAPER
657G 657E
GAS ENGINE
G3306 G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3606 G3412 G3408C G3516J G3516E G3406 G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3512 G3516 G3508
TRACTOR
784B 776D 776B
PUMPER
SPF743 SPF343C
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B
PETROLEUM POWERTRAIN
CX31
POWER MODULE
XQC1200 3516C XQC1600 OEM POWER TR43-C18L MPC300 PMG3516 PP3516 C32 PM3516
ON HIGHWAY TRUCK
CT660 CT680 CT681
LOAD HAUL DUMP
R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G R1700 XE
MATERIAL HANDLER
MH3260 MH3037 MH3049 MH3059
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
MOTOR GRADER
135H 120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160K 160H 160M 140M 3 AWD 14M-3 120H 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 143H 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 16H 150 14M 140 16GC 14H 12H 12M 12K 14M3 120 16M3 120K 2
PUMP
WS305 XD WS255 SS WS273 XD
OEM SOLUTIONS
3412C
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6015B 6040 FS 6060 6030 FS
TRACK-TYPE TRACTOR
D10 D11 D8 GC D6R II D3G D4G D5R2 D5N D5G D6N XL D6T D6N D6K D7E D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D8 XE D6GC D3K2 XL D6R XL D6K2 XL D6T XW D6T XL D8GC D7R D8T D8R D6K XL D9T D9R D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6XE D4K XL D9 GC D7R SERIES D6K2 LGP D3K XL D9 D4 D6 D5 D8 D7 D4K LGP D5K2 LGP D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D6T XL PAT D5K2 XL D7R II D3K LGP
KNUCKLEBOOM LOADER
559D 2384D 579D 2484D
ASPHALT PAVER
AP1055 AP655 BG555E PE636 AP400 AP300F BG-260D BG-260C AP600 AP500F AP655F AP-755 BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG600D BG-230D AP355F AP455 AP500 AP-600 AP-800D AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-300D AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP555 AP300 AP1000
HAMMER
H45E S
MARINE ENGINE
C8.7 C32 MARINE C9 C7 C18 MARINE C-12 C18 C12 C15 3516B 3516C 3512C C280-16 C280-12 C32B 3512B C7.1 C30 C32 C9.3 MPC100 C12.9 3616 3612 3508C 3508B C175-16 C280-6 C280-8
MARINE AUXILIARY
3516C 3516B 3512C 3512B C32B 3508B
PIPELAYER
561N PL83 PL87 PL72 PL61
TILT-ROTATOR
TRS23 TRS18 TRS14 TRS10
VIBRATORY COMPACTOR
CS-44B CS-68B CB7 CB1.8 CB1.7 CP-533E CD-44B CS-66B CS-64B CP-64 CB-66B CP-54 CP-56 CB-534D CP-44 CP11 GC CB-64B CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CB-64 CB-54 CB-564D CS56B CB-44B CB-68B CS79B CP-68B CP-44B CS74B CS10 GC CP44B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-34 CS-54B CS-78B CS-79B CS-423E CP12 CS-76B CP74B CS-533E CS-76 CS-74 CS-74B CB46B CS-64 CB-54B CB4.0 CB4.4 CP12 GC CD-54B CS7 CP-54B CP7 CS68B CS44B CP-56B CP54B CP-74B CP76B CP56B
PETROLEUM PACKAGE
TH48-E70 CX35-P800 TH48 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31-P600- C18 TH35-C11I CX31-C18I TH35-C13T TH35-C13I TH35-C15I CX35-C18I CX31 TH35-E81 CX31-P600
MOBILE HYD POWER UNIT
390F 330FMHPU 336E MHPU 329E 336D L 349E M315D 336E HVG 336D2 349D2 352FMHPU 323F OEM 330F OEM 336E L 308E2 316F 336F 336D 336E 330F 374F
GENERATOR SET
DE500 G3516 G3512 3508 3412C D1500 G3306 XQ1140 3516 3512 XQP30 C18 GEN SE XQ425 G3516B G3516C G3516H 3508B C4.4 3516B GEN C2.2 G3512H 3516C GEN SET G3406 DE630 C13 XQ350 G3412 3412 CG137-12 C18 C15 3456 C27 C32 3056 3054 C175-20 C175-16 G3412C G3520C G3520E G3520H 3512C 3512B C32B 3406C 3516C 3516B 3516E
ENERGY STORAGE
ETS1500 PGS1260 PGS1260 HD PGS840
RECLAIMER MIXER
RM400 RM800 RM500B RM-300 RM-500
ENGINE
C32 MARINE 3512E G3516C G3516J G3516H C15 C18 C13B C32B G3520 G3520J G3520H C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C18 3512E C175-16 C32 C27 C32B
EJECTOR TRUCK
730C 740B 730C2 EJ 740
WATER DELIVERY SYSTEM
777G
MACHINE CNTRL & GDNC
COMMAND CMD FOR CMD STATN COMMAND CONSOLE
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200 PM-201
ELECTRIC ROPE SHOVEL
7495 HF 7495
ROAD RECLAIMER
RM800 RM400 RM600 RM500B RM500
WIDE BODY TRUCK
707
GEN SET ENGINE
G3520B 3612 3616 3304B G3516C G3516B 3306 3304 C280-16
ENGINE - MACHINE
C32 C27 C4.4 3408
TRANSMISSION
CX35
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6640 MD6420C OTHER MD6290 MD5075C
SKID STEER LOADER
226D 232D3 272D XHP 226D3 272D 272D3 272D2 232D 236D 242D3 246D3 272D3 XE 272D2 XHP 236D3 262D 262D3 242D 246D
BATTERY CHARGER
MEC500
TRUCK
793F XQ 775G 775F 793F OEM 775E 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793F 772G 773E 773D 773G 797F 773F 797B 773B 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 69D 785G 773G OEM 785D 785B 795F AC 793F AC
POWERTRAIN
TR43E44-C13BL TR43M44-C13B
COMPACTOR
CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB-24B CB-22B CC-24B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced