Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
155-2257: PLUG CONNECTOR
HomeUpgrade & Repair KitsRepair & Service KitsElectronics155-2257: PLUG CONNECTOR

155-2257: PLUG CONNECTOR

Cat® Plug Connector Kit (12 Pin)(Key C)

Brand: Cat

Product Images

155-2257: PLUG CONNECTOR
155-2257: PLUG CONNECTOR
155-2257: PLUG CONNECTOR
155-2257: PLUG CONNECTOR

155-2257: PLUG CONNECTOR

Cat® Plug Connector Kit (12 Pin)(Key C)

Brand: Cat

Parts included in this kit

No results available.

155-2258: WEDGE-PLUG L

Quantity: 1

Showing 1 to 1 of 1

Description for part number 155-2257

Description:Kits provide easy field service, repair, or replacement of plug connectors on Cat heavy duty equipment.Attributes:• Kit includes connector plug assembly and plug lock wedge• RoHS compliantApplication:Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 155-2257

We are still working on adding a specification for this part.

Compatible Models for part number 155-2257

INTEGRATED TOOLCARRIER

IT38H IT38G II

WHEEL TRACTOR-SCRAPER

637 631 631K 657 651

WHEEL SKIDDER

535D 545D 525D 555D

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 TK721 TK752 511 TK741 522 521 1190T 1090 532 541 1290T 551 552

EXCAVATOR

374F L 374F 390F L 390F

WATER FORDING TRACTOR

D7R II

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 651 623H 657E 657G 621H 627H 637E

ROTARY MIXER

RM500B RM800

TRACK LOADER

973K

SOIL COMPACTOR

825 825K 825C CS12 CS19

PETROLEUM ENGINE

C15 C18 3516C C175-16 3512C

WHEEL DOZER

854K 834 834K 854 824C 824K 824

LANDFILL COMPACTOR

836 826 836K 826C 826K

PETROLEUM GEN SET

C15

WHEEL LOADER

982XE 972K 988 XE 972M 972L 988GC 962L 986K 950M 950L 962M 980XE 988H 988K 966L 966K 966M 950GC 938H 962 966 972 966 GC 986 966XE 980 982 988 995 992 988K XE 926 924 930 938 950 962M Z 980K HLG 950M Z 966K XE 972M XE 938G II 993K 966M XE 980C 980F 980G 980L 980K 992K 972XE 980M 994K 994H 982M

ARTICULATED TRUCK

725C 730C2 740B 740 GC 740 735B 745 730 735

WHEELED EXCAVATOR

M314

ENGINE - INDUSTRIAL

3512B 3516B

PNEUMATIC COMPACTOR

CW-14

INDUSTRIAL ENGINE

C18 3126 C7.1 3126B C-12 C-15 C-10 C-16 3412E C-9 C15

WHEEL SCRAPER

657G 657E

QUARRY TRUCK

772G 770G

GAS ENGINE

G3512H G3512E G3516C

UNDERGROUND ART TRUCK

AD45B AD60 AD63 AD45

POWER MODULE

MPC300

LOAD HAUL DUMP

R1600H R1700G R3000H R2900G R1700 R2900 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789G 777G 789D 796 AC 794 AC 772 770 793D 777 775 773 793F 798 AC 789 785 793 798

MOTOR GRADER

24 16 18 120M 120K 120 GC 140M 140K 140K 2 140 GC 18M3 16M 160 14M 140 12M 24M 12K 160K 160M 16M3 120K 2

OEM SOLUTIONS

TR35E44-C9.3BL

HYDRAULIC SHOVEL

6040 6030 6060

TRACK-TYPE TRACTOR

D5K LGP D6R III D6XE D10 D11 D4K XL D9 GC D6R II D3G D7R SERIES D6K2 LGP D4G D3K XL D5N D5G D6N XL D6R D6T D6N D7E D9 D4 D6 D5 D8 D7 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D10T D11R D11T D4K2 XL D7R XR D6T LGP D8 XE D7R LGP D3K2 XL D6T LGPPAT D6R XL D6K2 XL D6T XW D6T XL D7R D8T D8R D10T2 D6R STD D9T D6T XL PAT D6T XW PAT D6K2 D5K XL D5K2 XL D7R II D7E LGP D3K LGP

ASPHALT PAVER

AP300F AP-300D AP355 AP-255E AP300 AP355F

MARINE ENGINE

3196 C30 C32 MPC100 3412 C9 C7 3408 C-12 C18 C12 C15 3508C 3508B 3408B 3406C 3516B 3516C 3512C C175-16 3512B 3412D

MARINE AUXILIARY

3516C 3516B 3512B 3508B

PIPELAYER

572R II PL83 PL87 PL72

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

VIBRATORY COMPACTOR

CS-56 CS-54 CS-44 CS-76 CS-74 CS-64 CP-64 CP-54 CP-56 CP-44 CS12 CP-76 CP-74

PETROLEUM PACKAGE

CX31-C18I CX35-C18I C18

MOBILE HYD POWER UNIT

336D L 374F

GENERATOR SET

G3406 G3512 3508 3412C G3306 G3412 3412 3516 C18 C15 3512 3456 G3516B G3516H 3508B C27 C32 3054 C2.2 C175-20 C175-16 G3412C G3520C 3306B G3520H 3512C 3512B 3406C C1.5 3516C G3512H 3516B

RECLAIMER MIXER

RM800 RM500B RM-300 RM-500

ENGINE

3126

LOCOMOTIVE ENGINE

C18

EJECTOR TRUCK

740B 730C2 EJ 740

MACHINE CNTRL & GDNC

COMMAND COMMAND CONSOLE

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RM500B RM500

TRANSMISSION

TR16-C7.1

ROTARY/TRACK DRILLS

MD5150C MD6420C

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 772G OEM 793F OEM 775E 789D 777D 777G 777F 775G OEM 770G OEM 785 770G 795F XQ 793D 793F 772G 773E 785G 773D 773G 797F 773G OEM 795F AC 793F AC 769 772 770 775G LRC

POWERTRAIN

TR35E44-C9.3B

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced