Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings155-2858: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings155-2858: Reusable Coupling
155-2858: Reusable Coupling

Cat® XT Spiral Reusbale Coupling ORFS – Straight Female Swivel

Brand: Cat

Product Images
155-2858: Reusable Coupling
155-2858: Reusable Coupling
155-2858: Reusable Coupling
155-2858: Reusable Coupling
155-2858: Reusable Coupling

Cat® XT Spiral Reusbale Coupling ORFS – Straight Female Swivel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-2858

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,Alloy Zinc,Carbon Steel,High Pressure Hose,Alloy Copper
Coating: Zinc Plated
Shape: Straight
Connector Type: -24 ORFS FEMALE SWIVEL
Thread Size (in): 2-12
Length (mm): 120.0
Length (in): 4.72
Cut-Off Factor (mm): 54.0
Cut-Off Factor (in): 2.13
Recommended Hose Size (mm): 38.1
Recommended Hose Size (in): 1.5
Compatible With: SAE 100R12
Hex Size (mm): 57.0
Hex Size (in): 2.24
Seal Type: Nbr 4j-5477, Fkm 228-7088
Description: Reusable Coupling 24XT3ES-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 155-2858

TRUCK

795F AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced