Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons155-4336: CROWN AS-PIS
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons155-4336: CROWN AS-PIS
155-4336: CROWN AS-PIS

Piston Crown

Brand: Cat

Product Images
155-4336: CROWN AS-PIS
155-4336: CROWN AS-PIS

Piston Crown

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-4336

Units of Measure

USMetric
Width (mm): 191.77
Height (mm): 173.99
Length (in): 7.55
Material: Low Alloy Steel
Length (mm): 191.77
Height (in): 6.85
View More
Compatible Models for part number 155-4336

GEN SET ENGINE

3412C

GENERATOR SET

3412C

MARINE ENGINE

3412E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced