Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts155-6480: M24 x 1.5mm Hex Castle Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts155-6480: M24 x 1.5mm Hex Castle Nut
155-6480: M24 x 1.5mm Hex Castle Nut

Slotted Hex / Castle Nut

Brand: Cat

Product Images
155-6480: M24 x 1.5mm Hex Castle Nut
155-6480: M24 x 1.5mm Hex Castle Nut
155-6480: M24 x 1.5mm Hex Castle Nut
155-6480: M24 x 1.5mm Hex Castle Nut
155-6480: M24 x 1.5mm Hex Castle Nut

Slotted Hex / Castle Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-6480

Units of Measure

USMetric
Thickness (mm): 19.0
Height (mm): 20.0
Material: Not Specified,Alloy Zinc,Carbon Steel
Thickness (in): 0.748
Coating: Zinc
Height (in): 0.79
Thread: RH Fine
Locking Feature: Secondary fastener
Nut Type: Hex
Thread Size (in - TPI) (in): M24-1.5
Thread Size (mm): M24
Length (mm): 20.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-2 Class 12
Thread Size (dia x pitch) (mm): M24x1.5
Drive (mm): 36.0
Drive (in): 1.417
View More
Compatible Models for part number 155-6480

TELEHANDLER

TH62 TH63 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced