155-6647: CUP
+ / - Hover over image to Zoom
Other Views

    155-6647: CUP

    Part Number: 155-6647
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    962H, 950G, 950G II 962K, 972K, 950F II 950H, 960F, 962G, 962G II 950K

    petroleum products
    CX31-C18I CX31-C9I TH31-E61 TH35-C15I TH35-C11I CX31-C13I TH31-C9I CX31-C11I TH35-E81 CX31-C15I TH31-C9T TH31-C9P TH35-C15T TH35-C13I CX31-P600 TH35-C13T

    asphalt paver
    AP-1055E

    pipelayer
    PL87, 583T, PL83

    integrated toolcarrier
    IT62G, IT62H

    wheel tractor-scraper
    613G, 613C II

    articulated dump truck
    730, 740B, D250E II D300E II 725, 725C, 740, D250E, 735, 730C2, 735B, 725C2, D300E, 730C, D350E, D350E II 730C2 EJ 735 OEM D400E

    track-type tractor
    D8T, D8R II