Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches155-8999: Switch Assembly-Temperature
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches155-8999: Switch Assembly-Temperature
155-8999: Switch Assembly-Temperature

Cat® Temperature Switch Assembly

Brand: Cat

Product Images
155-8999: Switch Assembly-Temperature
155-8999: Switch Assembly-Temperature
155-8999: Switch Assembly-Temperature
155-8999: Switch Assembly-Temperature
155-8999: Switch Assembly-Temperature

Cat® Temperature Switch Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-8999

Units of Measure

USMetric
Temperature (°C): -40° to 121°
Hex Size (mm): 22.2
Connector Type: 2-pin DT
Overall Length (mm): 286.5
Temperature (°F): -40° to 250°
Hex Size (in): 0.87
Thread Size (in): 3/4-16
Overall Length (in): 11.28
View More
Compatible Models for part number 155-8999

INTEGRATED TOOLCARRIER

IT38G II IT62G II IT62G IT38H

WHEEL LOADER

938H 966G 972G II 950G 972G 962G 962G II 938G II 966G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced