Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups156-2687: Track Bolt
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
156-2687: Track Bolt
156-2687: Track Bolt

Turbocharger High Temperature Bolt

Brand: Cat

Product Images
156-2687: Track Bolt
156-2687: Track Bolt
156-2687: Track Bolt
156-2687: Track Bolt
156-2687: Track Bolt

Turbocharger High Temperature Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 156-2687
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 156-2687

Units of Measure

USMetric
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Bolt Type: Hex Head
Hand of Thread: RH
Length (in): 3.8
Thread Size (in): 0
Thread Size (mm): M10
Height (in): 0.7
Width (mm): 71.1
Locking Feature: None
Height (mm): 17.8
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 3,937.008
Grip Length (mm): 99,999.99
Length (mm): 96.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 156-2687

GEN SET ENGINE

3608 3606 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-12 C280-6

LOCOMOTIVE ENGINE

3612

GAS ENGINE

G3608 G3612 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert