Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies156-9753: Fuel Supply Manifold
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies156-9753: Fuel Supply Manifold
156-9753: Fuel Supply Manifold

Cat® Right Hand Fuel Supply Manifold

Brand: Cat

Product Images
156-9753: Fuel Supply Manifold
156-9753: Fuel Supply Manifold
156-9753: Fuel Supply Manifold
156-9753: Fuel Supply Manifold
156-9753: Fuel Supply Manifold

Cat® Right Hand Fuel Supply Manifold

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 156-9753

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 2.36
Overall Height (mm): 60.0
Overall Length (in): 60.1
Overall Length (mm): 1,526.5
Overall Width (in): 1.26
Overall Width (mm): 32.0
Weight (kg): 5.65
Weight (lb): 12.45
Material: Carbon Steel,Alloy Steel,Structural Steel
View More
Compatible Models for part number 156-9753

PUMPER

SPT343 SPF343C SPF343

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

3512 3512C 3512B

POWER MODULE

PM3512 XQC1200

ENGINE

3512E 3512PETROL 3512B 3512C

VEHICULAR ENGINE

3512

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

3512 3508C 3512E 3512C 3512B

PETROLEUM ENGINE

2016 3516 3512 3512E 3512C 3512B

OFF HIGHWAY TRUCK

785D 785

PETROLEUM GEN SET

3512B 3512C

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

GEN SET ENGINE

3512 3512B

ENGINE - MACHINE

C4.4

ROTARY DRILL

MD6380 MD6540C

MARINE ENGINE

3512C 3512E 3512 3512B

MARINE AUXILIARY

3512C 3512B 3512

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512E 3512B 3512C 3508 3512

TRUCK

785 797 785G 785C 777D 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

784C

PETROLEUM PACKAGE

TH48-E70 3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced