Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Manifolds & Manifold Components156-9755: Right Hand Side Fuel Manifold
HomeEngineExhaust SystemExhaust Manifolds & Manifold Components156-9755: Right Hand Side Fuel Manifold
156-9755: Right Hand Side Fuel Manifold

Cat® 2066.5mm Long Right Hand Side Fuel Manifold for fuel injection lines

Brand: Cat

Product Images
156-9755: Right Hand Side Fuel Manifold
156-9755: Right Hand Side Fuel Manifold

Cat® 2066.5mm Long Right Hand Side Fuel Manifold for fuel injection lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 156-9755

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 215.9
Length (in): 87.0
Material: Structural Steel,Alloy Steel,Carbon Steel
Height (in): 8.5
Length (mm): 2,209.8
View More
Compatible Models for part number 156-9755

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3516C GEN 3516B GEN 3516 3516C 3516B 3516C GEN SET 3516E

POWER MODULE

3516B 3516C PM3516 XQ2280 PP3516 XQC1600

ENGINE

3516C 3516E 3516PETROLEUM

VEHICULAR ENGINE

3516

PETROLEUM ENGINE

3516 3516C 3516B

LOCOMOTIVE ENGINE

3516 3516C 3516B

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 789 793

WHEEL LOADER

994F 994D 994K 994H 995

GEN SET ENGINE

3516 3516B

ENGINE - MACHINE

3516C

MARINE AUXILIARY

3516C 3516B

MARINE ENGINE

3516 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3516B 3561B

MINING EXCAVATOR

5230B 5230

INDUSTRIAL ENGINE

3516B 3516C 3516

TRUCK

789 793D 793B 793C 789C 789D 789B 785C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced