Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components157-8510: 3/16"X1/16" Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components157-8510: 3/16"X1/16" Straight Adapter
157-8510: 3/16"X1/16" Straight Adapter

Cat® Hexagonal Orifice Straight Adapter

Brand: Cat

Product Images
157-8510: 3/16"X1/16" Straight Adapter
157-8510: 3/16"X1/16" Straight Adapter
157-8510: 3/16"X1/16" Straight Adapter
157-8510: 3/16"X1/16" Straight Adapter
157-8510: 3/16"X1/16" Straight Adapter

Cat® Hexagonal Orifice Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 157-8510
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12), 3D-2824 (1-1/16-12)
Material: Carbon Steel
View More
Compatible Models for part number 157-8510

POWER PACKAGE

C32

GENERATOR SET

C175-20 C175-16

WHEEL TRACTOR

623H 621K OEM 621H 627H

ROTARY MIXER

RM500B

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 613G 657 623K LRC 623K 621K

RECLAIMER MIXER

RM500B

MATERIAL HANDLER

MH3040

COLD PLANER

PM820 PM825 PM822 PM620 PM622

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6060

COMPACT WHEEL LOADER

906H2 907H2 908M 908H2 906M 907M

WHEEL LOADER

980 XE 962M Z 962 982XE 988 XE 972M 972L 950M Z 907K 980 982 906K 906M 980GC 988 962L 950M 950L 962M 972M XE 993K 966M XE 980XE 988K XE 908K 908M 988K 980L 980M 938G 966L 966M 994H 982 XE 982M

ROAD RECLAIMER

RM500B RM500

TRACK-TYPE TRACTOR

D8N

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ROTARY DRILL

MD6250 MD6310

ASPHALT PAVER

AP500F BG-2455D AP-1055D BG-240C AP-900B AP-1000D BG-260D AP555F

MINI HYD EXCAVATOR

305

WHEELED EXCAVATOR

MH3040

PNEUMATIC COMPACTOR

CW-14

MINING EXCAVATOR

5230B 5230 5130B

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

View More
Related parts
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
238-5082: 2.95 x 23.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 1/16-12" STOR Connector End

Check Price
294-9072: 1.78 x 18.94mm 70A EPDM O-Ring
294-9072: 1.78 x 18.94mm 70A EPDM O-Ring

Cat® O-Ring Face Seal for turbocharger water lines prevents coolant leakage and ensures proper flow of coolant within the turbocharger unit

Check Price
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring

Cat® O-Ring Seal for 1/16-12" STOR Connector End

Check Price
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring

Cat® O-Ring Seal is designed to prevent leaks in hydraulic systems by creating a tight seal between two surfaces

Check Price
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring

Discover Cat's precision-engineered nitrile O-ring. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Check Price
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
228-7092: 1.78 x 18.94mm 90A FKM O-Ring

Cat® O-Ring Seal for fuel lines provides a reliable and leak-free seal in fuel line connections

Check Price
238-5082
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
294-9072
294-9072: 1.78 x 18.94mm 70A EPDM O-Ring
Check Price
6V-5063
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
3D-2824
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced