Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins158-5633: 57.1mm Outside Diameter Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins158-5633: 57.1mm Outside Diameter Linkage Pin
158-5633: 57.1mm Outside Diameter Linkage Pin

Cat® 57.1mm Outside Diameter Linkage Pin for Steering Cylinder and Bucket Control

Brand: Cat

Product Images
158-5633: 57.1mm Outside Diameter Linkage Pin
158-5633: 57.1mm Outside Diameter Linkage Pin

Cat® 57.1mm Outside Diameter Linkage Pin for Steering Cylinder and Bucket Control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 158-5633

Units of Measure

USMetric
Material: Steel,Structural Steel,Alloy Steel
Pin Type: Flag Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 57.0
Pin Diameter (in): 2.24
Length (mm): 200.0
Length (in): 7.87
Removal Aid / Feature: Puller Hole
Internal Groove: Greased through pin
Hole Size (mm): 40 X 30
Description: Flag Pin - Single Bolt
Length to Pin Hole - A (mm): 105
Notes: Length from Flag to Pin End: 200, Flag Plate Thickness: 10, Lube Passage: Yes, Puller Threads: No, Heat Treated: Yes, Plated: Yes
View More
Compatible Models for part number 158-5633

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced