Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings159-0950: Track Bushing
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings159-0950: Track Bushing
159-0950: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Product Images
159-0950: Track Bushing
159-0950: Track Bushing
159-0950: Track Bushing
159-0950: Track Bushing
159-0950: Track Bushing

Cat® Track Bushing Fixed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-0950

Units of Measure

USMetric
Counterbore Depth (mm): 0
Master Option: No
Material: Carbon Steel,Boron Steel,Alloy Steel
Overall Length (in): 5.322
Bushing Outside Diameter (in): 2.335
End Length (mm): 33.2
Bushing Outside Diameter (mm): 59.32
End Length (in): 1.307
End Outside Diameter (mm): 58.72
Counterbore Diameter (mm): 0
End Outside Diameter (in): 2.312
Counterbore Diameter (in): 0
Overall Length (mm): 135.17
Bushing Inside Diameter (in): 1.468
Bushing Dynamics: Fixed
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 37.29
View More
Compatible Models for part number 159-0950

EXCAVATOR

315B L 318B N 317B L 317B LN 320B L 322B L 315B 318B 320B 320B LL 320C 320B FM LL 322B 322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced