Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins159-0961: 55mm Outer Diameter Cross Hole Steel Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins159-0961: 55mm Outer Diameter Cross Hole Steel Pin
159-0961: 55mm Outer Diameter Cross Hole Steel Pin

Cat® STICK GROUP PIN

Brand: Cat

Product Images
159-0961: 55mm Outer Diameter Cross Hole Steel Pin
159-0961: 55mm Outer Diameter Cross Hole Steel Pin
159-0961: 55mm Outer Diameter Cross Hole Steel Pin
159-0961: 55mm Outer Diameter Cross Hole Steel Pin
159-0961: 55mm Outer Diameter Cross Hole Steel Pin

Cat® STICK GROUP PIN

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-0961

Units of Measure

USMetric
Material Description: STEEL
Pin Type: Straight Pin
Material: Steel,Carbon Steel
Pin Diameter (in): 2.17
Pin Diameter (mm): 55.0
Plating: Unplated
Pin Hole Diameter (in): 0.55
Pin Length - B (in): 14.29
Weight (kg): 4.9
Length (mm): 363.0
Length (in): 14.29
Weight (lb): 10.81
Removal Aid / Feature: No Puller Hole
Diameter (in): 2.165
Diameter (mm): 55.0
Overall Length (in): 14.291
Overall Length (mm): 363.0
View More
Compatible Models for part number 159-0961

BACKHOE LOADER

424D 420D 442D 432D 416C 428D 438C 416D 438D 428C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced