Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps159-1503: 17.00mm Minimum Internal Diameter Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps159-1503: 17.00mm Minimum Internal Diameter Clamp
159-1503: 17.00mm Minimum Internal Diameter Clamp

Cat® Band Clamp (Constant Tension)(W/Liner)

Brand: Cat

Product Images
159-1503: 17.00mm Minimum Internal Diameter Clamp
159-1503: 17.00mm Minimum Internal Diameter Clamp

Cat® Band Clamp (Constant Tension)(W/Liner)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-1503

Units of Measure

USMetric
Clamp Width (in): 0.56
Material Description: Stainless Steel
Hose Clamp Type: Belleville
Clamp Width (mm): 14.3
Minimum Effective Diameter (in): 0.67
Maximum Effective Diameter (mm): 32.0
Material: Alloy Zinc,Stainless Steel
Minimum Effective Diameter (mm): 17.0
Working Diameter (mm): 17 - 32
Working Diameter (in): 5/8 - 1 1/4
Maximum Effective Diameter (in): 1.26
View More
Compatible Models for part number 159-1503

GENERATOR

XQ330 XQP550 SR4

TRUCK ENGINE

C7 C13

INTEGRATED TOOLCARRIER

IT14G2 IT14G

OFF HIGHWAY TRUCK

777G 789D 777 775 773 793F

MATERIAL HANDLER

MH3037

MOTOR GRADER

120H 135H 120M 2 140H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 120H NA 18M3 12M 3 AWD 120H ES 160 150 160M 3 AWD 140 12H 120 160H 140M 3 AWD 16M3

HYDRAULIC SHOVEL

6040 6030

TRACK-TYPE TRACTOR

D6R III D6XE D10 D11 D8 GC D9 GC D6R II 30/30 D7R SERIES D5R2 D6R D6T D6N D7E D9 D4 D6 D5 D8 D7 D6 XE D10T D11R D11T D7R XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D7R D8T D8R D10T2 D8N D6R STD D9T D9R D8R II D6T XL PAT D6T XW PAT DEUCE D7R II D6R LGP D7E LGP

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

305.5E2 304E2 305E2 308.5 304 308 307.5 309 306 304.5E2 310 303.5E2 305 CR

ASPHALT PAVER

BG555E AP-600D AP-500E AP-655D AP-555E BG600D BG655D BG500E

MARINE ENGINE

3126B C9 C7 3412C

PIPELAYER

572R II 587T 587R PL83 PL87 PL72 583T 583R

BROOM-ANGLE

BA25 BA22 BA30

EXCAVATOR

M312 M315

WATER FORDING TRACTOR

D7R II

VIBRATORY COMPACTOR

CS11 GC CS-44B CS-56B CS-68B CS-323C CS-44 CS-34 CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP-323C CP74B CS-74B CS512 GC CP-44 CP11 GC CP-34 CS12 CS14 CP12 GC CD-54B CS78B CS54B CS7 CP-54B CP7 CS68B CS56B CS44B CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CS10 GC CP68B CP44B CP56B

SHOVEL

6040

PAVING COMPACTOR

MG630 C13 MARINE

POWER PACKAGE

C7

WHEEL TRACTOR

631G 623G 621G 627G 637G

GENERATOR SET

3412C XQ1140 XQ60 D500GC C7.1 GEN DG400 C13GENSET DG500 XQ230 D400GC C18 C15 C13 C15 I6 DG200 DG450 D300GC C18 GEN SET C18 GEN SE C6.6 XQ125CM DG125 D550GC C9 GEN SET DG100 D600 GC 3508B DG350 C9 C4.4 XQ330 D450GC DG175 DG150 C15 GEN SE C2.2 DG45 D350GC DG30 DG35 DG20 C18 I6 DG80 DG70 D250GC C1.5 DG60 3516E

ROTARY MIXER

RM800

RECLAIMER MIXER

RM400 RM800

TRACK LOADER

963 973D 973K

PETROLEUM ENGINE

C7 3126B

SOIL COMPACTOR

825 CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP5 CP12 GC CP13 GC CP74B CS5 CS12 GC 825K 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

BACKHOE LOADER

442D 430D 442E 430E 450E 450F 414E 424D 434E 422E 420D 432E 420E 432D 444E 416E 428D 416D 428E

WHEEL DOZER

834 834K 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

TELEHANDLER

TH210 TH215

WHEEL LOADER

982XE 972H 972K 988 XE 972M 972L 966 XE 988GC 962H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 988K 966H 966L 966K 966M 814K 924G 938K 962 966 972 966 GC 907K 972 XE 986 966XE 980 982 906K 906M 980GC 988 995 992 988K XE 908K 908M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 924GZ 966K XE 908 907 906 972M XE 966M XE 980L 980K 972XE 980M 982M

COMPACT WHEEL LOADER

920K 910K 910M 914G2 914 910 906 920 914K 914M 914G 908M 906M 918M 907M

ROAD RECLAIMER

RM800 RM400 RM600

CHALLENGER

MTC735 MTC745 MTC755 MTC765

GEN SET ENGINE

C13GENSET C15 GEN SE

WHEELED EXCAVATOR

M318C M322C M318C MH M316C

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

3126B 3412 C7 DG60 C4.4

TRUCK

773G LRC 793F XQ 793F CMD 775G 793F OEM 789D 777G 775G OEM 795F XQ 793F 773G 797F 795F AC 793F AC 775G LRC

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced