Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings159-3533: 1-1/4" Cam Follower Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings159-3533: 1-1/4" Cam Follower Bearing
159-3533: 1-1/4" Cam Follower Bearing

Cat® Cam Follower Bearing for swingout ladder facilitates smooth and controlled movement, ensuring precision and reliable motion in the ladder assembly

Brand: Cat

Product Images
159-3533: 1-1/4" Cam Follower Bearing
159-3533: 1-1/4" Cam Follower Bearing
159-3533: 1-1/4" Cam Follower Bearing
159-3533: 1-1/4" Cam Follower Bearing
159-3533: 1-1/4" Cam Follower Bearing

Cat® Cam Follower Bearing for swingout ladder facilitates smooth and controlled movement, ensuring precision and reliable motion in the ladder assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-3533

Units of Measure

USMetric
Diameter (in): 1.25
Diameter (mm): 31.75
Overall Length (in): 3.78
Overall Length (mm): 96.0
View More
Compatible Models for part number 159-3533

LANDFILL COMPACTOR

836H 826H 836G 826G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced