Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard159-4700: High Pressure Cylinder Warning Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsHazard159-4700: High Pressure Cylinder Warning Film
159-4700: High Pressure Cylinder Warning Film

Cat® High Pressure Cylinder Warning Film used for Safety Significance

Brand: Cat

Product Images
159-4700: High Pressure Cylinder Warning Film
159-4700: High Pressure Cylinder Warning Film
159-4700: High Pressure Cylinder Warning Film
159-4700: High Pressure Cylinder Warning Film
159-4700: High Pressure Cylinder Warning Film

Cat® High Pressure Cylinder Warning Film used for Safety Significance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-4700
Material: Polycarbonate Plastic
View More
Compatible Models for part number 159-4700

GENERATOR SET

3512 3512B

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM

TRACK LOADER

963 973 953 973D 973K 963D 963K 953C 953D 953K

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 M325D L MH

COMPACT WHEEL LOADER

903 903C2 904H 903D 903C

TRACK-TYPE TRACTOR

D5R LGP D6K2 XL D6K2 LGP D5R XL D6N XL D6N D6K D6K LGP D4 D5 D6K XL D6N LGP D6K2

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 307E2 305.5E2 301.7CR 306E2 301.8 301.9 307D 307C 307B 301.6 301.5 304CR 304C CR 304SR 306E 305.5D 305.5E 303CR 303C CR 308E 308D 308C 304D CR 306 305C CR 303E CR 302CR 303 SR 305E 305D CR 304E 305.5 303.5E2 308E2 CR 303.5CR 302.7CR

WHEELED EXCAVATOR

M325C MH M313-07 M315D2 M322D MH M314 MH3026 M315 W345C MH MH3024 M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M314-07 M324D2 MH M318D MH M330D M323F M322D2 M322F M322D M322C W330B W345B II M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M325B M322D2 MH M314F

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

336E LN 311D LRR 316F L 345B II 336E LH 349D L 325D FM LL 325B L M315F 312E 323F SA 312F 320D LN 312B 336D 312C 324D 336E 312D 324E 336F 315D L M317F 320D2 320D3 336D2 L 322B LN 314D CR 326D L 340D2 L 312F GC 311C 323D 318B N 320D L M318F 349E L 330D2 336E LNH 320D FM RR 325C L MH3040 322C 336D LN 319D LN 325C FM 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 330B L 330B LN 321C 330D FM 345B 345C 345D 312B L 320E L 548 320D2 GC 325D FM 349F L 325B LN 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 558 320D LRR 315C 330C L 326F L 336D L 336D2 318D L 312D2 L 312C L 568 FM 313D2 323E LN 314E CR 320D FM 330C FM 314C 313D2 LGP 317B L 538 349D 330F LN 324D L 330D L 313F 336E L 313B 325C 349E 325D 349F 313D 320E RR 312D2 312D2 GC 318E L 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 330D MH 328D LCR 329D LN 314D LCR 329D L 324D FM 340F L LRE 349D2 L 320E LRR M325D MH 319D 330D LN 318D2 L 320C FM 319C 324E L 336F L 568 FM LL 318F L 312E L 345C L 318C 329E L 318F 318B 323D SA 320D RR 345D L VG 323D3 323D S 336D2 GC 340D L 323D L 313F L 330D2 L 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR MH3022 330-A 317B LN MH3024 318D2 345D L 329F L 335F LCR 313F GC 330C LN 320B 320C 320D 320E 314E LCR 315B L 323E L 325D MH 313F LGC 336F LN 329E LN 321D LCR 323E SA 320E LN 320B S 320B N 330F 320B L 316E L 315F LCR 345B II MH 329D2 L 322C FM 330C 330D 320D2 L 324D LN M312 329D2 M315 323F L M318 330C MH 345C MH M325D L MH 326F LN M320

VIBRATORY COMPACTOR

CC-34 CB-334E CB-335E CB-334E XW CB-536D CB-34 XW CB-34

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 323D LN 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 352FMHPU 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced