Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables159-8047: Cable Bulk-Electrical
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables
159-8047: Cable Bulk-Electrical
159-8047: Cable Bulk-Electrical

Cat® Bulk Electrical Cable (0 AWG)(SGX)

Brand: Cat

Product Images
159-8047: Cable Bulk-Electrical
159-8047: Cable Bulk-Electrical
159-8047: Cable Bulk-Electrical
159-8047: Cable Bulk-Electrical
159-8047: Cable Bulk-Electrical

Cat® Bulk Electrical Cable (0 AWG)(SGX)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-8047
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 159-8047
Bulk Unit of Measure: M
Standard Color: Red
Material: Alloy Copper
Wire Gauge (AWG): 1/0
View More
Compatible Models for part number 159-8047

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

308E SR 303ECR 308E CR 307E2 307E 308E2SR 308E2CR 308.5 308E 305.5 GC 308 307.5 309 306 307 303E CR 306.5 310 308E2 SR 308E2 CR 308E2

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

538 548 558 568

WATER FORDING TRACTOR

D7R II

EXCAVATOR

FM538 MH3295 FM548 315 GC MH3040 326 GC 317 315 313 326GC FM558 FM568 330GC 320 GC 313 GC 320 326 330 GC 325 323 330 335 333 323 GC 323GC 317 GC

MULTI TERRAIN LOADER

277D 257D 297D2 XHP 297D2 297D XHP 297D 247B3 287D

COMPACT TRACK LOADER

285XE 289D 279D3 299D 275 285 289D3 255 265 279D 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 299D2 XHP 275XE 299D XHP 239D

WHEEL TRACTOR

631K 651 623H 621K OEM 621H 627H 637K

ROTARY MIXER

RM500B RM800

PETROLEUM ENGINE

2016 3512E 3512C 3512B

PETROLEUM TRANSMISSION

CX38-P892

SOIL COMPACTOR

CS12 GC CP11 CP13 CS13 CS13 GC CS10 GC CP12 GC CP13 GC CS11 GC

WHEEL DOZER

844 854 854K 844K

WHEEL LOADER

962 982XE 966 972K 972M 972 972L 972 XE 966 XE 986 966XE 980 982 988GC 950K 962L 986K 962K 950M 995 950L 962M 990 993 992 980XE 966L 966K 966M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 966K XE 990K 972M XE 993K 966M XE 980L 980K 992K 972XE 980M 994K 994H 982M

ARTICULATED TRUCK

730 EJECTOR 725 730 735

WHEELED EXCAVATOR

MH3026 M322 M320 M318 M319 M317 MH3040

PNEUMATIC COMPACTOR

CW12

ENGINE - INDUSTRIAL

XQ20 3516B

INDUSTRIAL ENGINE

C9.3 C9.3B C4.4

WHEEL SCRAPER

637K

QUARRY TRUCK

777E

POWER MODULE

XQ35

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

OFF HIGHWAY TRUCK

777 793F 789 785 793 789G 777E 789D 773GC

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

14 120M 160 140M 14L 150 14M 140 12M 160M 140 GC

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6R III D6XE D7R LGP D9 GC D6R II D7R SERIES D6T D7E D7R D6 D5 D8 D7 D8T D9T D9R D6 XE D10N D10R D10T D11R D7R II D7R XR D7E LGP

ASPHALT PAVER

AP500 AP300F AP355 AP-255E AP555 AP300 AP355F

MARINE ENGINE

C9

MARINE AUXILIARY

3512B

PIPELAYER

587T 587R 583T PL83 PL87

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CB10 CS11 GC CB7 CS7 CP7 CB-68B CB-54B CB-66B CS512 GC CP11 GC CB-64B CS10 GC CP12 GC

MOBILE HYD POWER UNIT

330 MHPU

PETROLEUM PACKAGE

CX31-C11I CX35-C18I CX31-C13I CX31-P600

GENERATOR SET

XQ425 C13 XQ375 XQ35 C2.2 XQ230 XQ20T4F

RECLAIMER MIXER

RM400 RM800 RM500B

ENGINE

3512E

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5150C

SKID STEER LOADER

289D3 226D 272D XHP 242D3 226B3 216B 270XE 249D3 226D3 250 272D 260 270 262D 265 262D3 246D3 242D 272D3 XE 272D3 272D2 246D 279D3 232D 236D 232D3 216B3 272D2 XHP

TRUCK

785 773G LRC 770G 795F XQ 793D 793F 772G 793F XQ 785G 773G 797F 773G OEM 793F CMD 775G 793F OEM 795F AC 789D 793F AC 775G OEM 775G LRC

POWERTRAIN

TR35E44-C9.3B

COMPACTOR

CB8 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert