Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesSerial Number159-8314: 101mm Length Information Plate
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsPlatesSerial Number159-8314: 101mm Length Information Plate
159-8314: 101mm Length Information Plate

Cat® Information Plate For Gas Engine

Brand: Cat

Product Images
159-8314: 101mm Length Information Plate
159-8314: 101mm Length Information Plate
159-8314: 101mm Length Information Plate
159-8314: 101mm Length Information Plate
159-8314: 101mm Length Information Plate

Cat® Information Plate For Gas Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-8314

Units of Measure

USMetric
Overall Length (in): 3.98
Overall Length (mm): 101.0
Overall Thickness (in): 0.02
Overall Thickness (mm): 0.6
Overall Width (in): 1.89
Overall Width (mm): 48.0
View More
Compatible Models for part number 159-8314

GEN SET ENGINE

G3508 G3516B

GENERATOR SET

G3516B G3516C G3516E G3520C G3520B G3508 G3520E G3306 G3406 G3516 G3512

MARINE ENGINE

3406E

GAS ENGINE

G3520B G3608 G3508 G3304 G3612 G3512 G3616 G3516 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced