Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings159-9322: 64.77mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings159-9322: 64.77mm Inside Diameter Seal-O-Ring
159-9322: 64.77mm Inside Diameter Seal-O-Ring

O-Ring

Brand: Cat

Product Images
159-9322: 64.77mm Inside Diameter Seal-O-Ring
159-9322: 64.77mm Inside Diameter Seal-O-Ring
159-9322: 64.77mm Inside Diameter Seal-O-Ring
159-9322: 64.77mm Inside Diameter Seal-O-Ring
159-9322: 64.77mm Inside Diameter Seal-O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-9322

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 64.77
Inside Diameter (in): 2.55
Material: Rubber,RUBBER
Polymer: Fmq (fluorosilicone)
Material Hardness: 70a
Dash Size: 145
View More
Compatible Models for part number 159-9322

INTEGRATED TOOLCARRIER

IT14G IT62G IT62H IT14G2 IT28G IT62G II IT38G II IT38H

MACHINE CONTROL

CATSAFETY

WHEEL HARVESTER

580B 570B

POWER PACK

C18

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

MINI HYD EXCAVATOR

303.5E2 CR 304E2 305E2 CR 305E 304E 303ECR 301.8 301.6 301.5 305.5E 303E CR 305E2 304E2 CR 305.5E2 CR 304.5E2 308E CR 302.5 308E SR 308E2 SR 303.5 303.5E 305.5E2 307D 308E2CR 308E 308D 308E2 CR 307E2 308E2SR 303.5E2 304.5

TRACK FELLER BUNCHER

2491 541 2 TK711 511 522 521 521B 532 522B 2290 TK732 TK1051 TK722 552 2 TK721 TK752 TK741 2390 2391

EXCAVATOR

349D L 324D 324E 320D3 GC 320D2 320D3 336D2 L 323D 322C 324E LN 548 325D L 558 374D L 330C FM 538 336E L 325C 325D 336E H 329D LN M325D MH 318D2 L 324E L 312E L 320D RR 345D L 320C 320D 320E 314E LCR 323F L 365C 365B 349F LXE 320D LN 312F GC 320D FM RR 336D LN 320E L 320D GC 323D2 L 330C L 320D FM 312D2 GC 349D2 L 318F L 329D 329E 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 336D 336E 336F 314D CR 336F XE 325C L M325C 320D LRR 326F L 336D L 312D2 L 324D L 320E RR 312D L 374F 345C L 323D3 323D2 313F GC 323E L 336F LN 320E LN 330C 330D 390F L 365B L M325D L MH 336D2 LXE MH3295 340D2 L 320D L 325C FM 340F L UHD 330B L 319D L 330F LN 318E L 328D LCR 340F L LRE 325F LCR 340D L 330F L 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 315 336F L XE 312C L 323E LN 314E CR 349D 349E 349F 340F 314D LCR 336F LN XE 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 390D 390F 336E LNH 349E L VG 349D2 336D2 318D L 568 FM 313D2 LGP 352 UHD 349 352 355 320 325 329E L 318D2 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312C 312D 326D L FM548 349E L 330D2 3101 323D LN 352F XE VG 330D FM 320D2 GC 320D2 FM 352F-VG 365C L MH 315C FM558 FM568 313F 313D 312D2 352F 320E LRR 336F L 323D SA 336D2 GC 330D2 L 336F LNXE 329E LN 336E LN 336E LH 313D2 GC 390D L 319D LN 326D2 320F L 313D2-GC 313D2 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 345D L VG 311F LRR 336D2 XE 321D LCR 316E L 322C FM

PUMP POWER END

WSP305 WSP223 WSP273 WSP255

SHOVEL

6040

MULTI TERRAIN LOADER

287C2 267B 247B3 277C2 257B 297C 247B 287C 287B 277B 277C 257B3 267 257 287 277 247

COMPACT TRACK LOADER

279C2 299D 299C 275 285 255 265 275XE 289C2 289D3 299D3 XE 259B3 285XE 279C 299D3 299D XHP 289C

ROTARY MIXER

RM800 RM500B

COMBINE HARVESTER

460

SOIL COMPACTOR

825H 825K 825C 825 815 815K 815F 815F II 825G II

PETROLEUM ENGINE

3508C 3508B C9 C7 C175-16 3516 C15 C13 C18 C11 C27 C32 C-15 3126B 2016 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 CX48-P2300 TH48-E80 TH48-E70 TH35-E81 TH31-E61 CX35-P800 CX31-P600-C18I TH55FT-E90 CX48 CX38-P892 TH53-E60 CX38-P800 CX31-P600

BACKHOE LOADER

450E 450F 416E 416F 416C 416D 426C 424D 420D 420E 420F 428F 428E 428C 430D 430E 430F 438C 436C 434E 434F 432E 432F 432D 450 442D 442E 444F 444E

PETROLEUM GEN SET

G3306B C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

988 XE 986H 986K 980XE 988H 988K 950GC 814K 972 XE 928HZ 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992G 992K 972XE 994F 994K 994H 988GC 950G 950H 950K 950M 950L 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 966 XE 962H 962G 962L 962K 962M 966F 966H 966G 966L 966K 966M 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 950 GC 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938H 938K 938M 966K XE 980C 980F 980H 980G 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

725 740 745 730 735 725C 730C2 725C2 740 GC 730C 735C 735B 735 OEM 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F W330B W345C MH M318D M318C M318F M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M315D2 MH3026 MH3024 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M320 M317 M330D M325C MH M318D MH M323F M322D2 M322F M322D M322C W345B II M325B

PNEUMATIC COMPACTOR

CW-14 CW-34

ENGINE - INDUSTRIAL

LD700E G3512 3512B 3516B 3561B CG170-16 3406B XQ20

INDUSTRIAL ENGINE

C6.6 3126B 3304 3306 C-12 C-15 C-10 C-16 G3520H C32 C27 C18 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B D333C C4.4 C-9 C11 C13 C15 D330C 3126 3054C 3512 3516 C7 C9 C32B DG60 3412E C7.1 C175-16 3412 3406 3406B 3406C 3408B CG137-08

WHEEL SCRAPER

627G 637K 637E 637G 637D 657G 657E

QUARRY TRUCK

777E 773E 772G 770G

SPRAY AR

CAT WDS

TRACTOR

784C 784B

GAS ENGINE

G3306 G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3520B G3520J CG137-08 CG137-12 G3612 G3616 G3608 G3408C G3408B G3508J G3508B G3520 G3512 G3516 G3508

BLADE

BLADE

PUMPER

CPT372 SPP101 SBF214 SPF743 SPF343C SUF557

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

SHOVEL LOGGER

345C

POWER MODULE

3516B 3516C OEM POWER TR43-C18L PP3516 XQG135 XQC1200 XQC1600 XQG400 PMG3516 XQ35 XQ2280 C32 TR43 PM3516 PM3512 TR43-E44

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

PUMP

WS305 XD WS273 XD WS223 SS WS255 SS

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6020B 6060 6015B

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

3196 C4.4 3126 3516 3512 C18 MARINE 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B 3126B C9.3 3616 3612 3176C 3176B C32 MARINE C9 C7 C-12 3408B 3406E C140 C30 C32 3412 3408 3508C 3508B C175-16 3412E C280-6 C280-8

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

ENGINE - GENERATOR SET

3508B C7.1DE200E C3.3DE50E0 C1.5DE13.5

PETROLEUM PACKAGE

CX31-P600- TH31-E61 CX35-C18I CX31 TH35-E81 CX31-P600 TH48-E80 TH48-E70 CX35-P800 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13I TH35-C15I

ENERGY STORAGE

ETS1500 PGS1260 PGS840 PGS1260 HD CPPMBATT

MARINE TRANSMISSION

C8.7

RECLAIMER MIXER

RM400 RM800 RM500B RM-500 RM-300

ENGINE

C175-16 C175-20 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3126E C15 C18 C32B INDUSTRIAL G3412C C32 MARINE G3408C G3408 C32 INDUSTRIAL C13B G3520 G3520J G3520H C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516C 3516B 3612 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508C 3508B

WATER DELIVERY SYSTEM

777G

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PM312 PM313 PM310 PM-201

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

3516B G3520B 3512B 3412 3126B DE1100 G3520 G3508 G3516 3508B 3512 3406C 3406B 3608 3606 C13GENSET 3412C 3616 DE800S 3304B 3306B C3.4B POWER SYS G3516C G3516B C15 GEN SE 3306 3304 C-12 C280-16

TRANSMISSION

CX31 HT CX38-P892 TR35 CX31-P300 CX31

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD6640 MD5125 MD5075C

SKID STEER LOADER

226B 252B3 226B3 272C 272D 232B 236B 216B 270XE 262C2 236 232 250 236B3 248 246 242 262 260 252 270 262B 262C 268B 216 228 226 272D XHP 252B 256C 242B3 242B 246B 246C 248B 216B3

WHEEL FELLER BUNCHER

573C 573D 2670C 2670D 553C 2570C 2570D 563C 563D 2470C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

ACCESS PLATFORM

THP24S II

GENERATOR

SR500 XQP500 SR4 SR5 SR4B SR4BHV XQ330

TRUCK ENGINE

3126B 3126E 3126 3406E C-10 C-12 C-18 C-15 C-16 C7 C9 C-9 C11 C13

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

CONTROL PANEL

EMCP4.4 U

MACHINE CONTROL & GUID

MINESTARGU

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

545D 545C 555D 535D 535C 525D 525C

RETROFIT AFTERTREATMNT

DPF SCR

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

RENEWABLE ENERGY

BDP1000 MTRMCGCTL BDP250 PGS1260 HD

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 631K 631D 631G 621K OEM 633D 637G 637D 637K 651B 651E 651 657E 657B 657G

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 973D 973K 963D 963C 963K 953C 953D 953K 963 973 953

WHEEL DOZER

834H 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836K

COMPACT WHEEL LOADER

906H2 903 902 901 902C2 906 930 938 926 907H2 903C2 914G 901C 902C 906H 903D 903C 908H2 907H 908H 914G2 901C2

TELEHANDLER

TH337C TL1055C TH336C TH460B TH514C TH560B TH350B TH360B TH407C TH406C TH580B TH414C TL1255C TH417C

ASPHALT SCREED

AS2252C AS4251C AS4252C AS2302C SE60 VT XW SE60 FM SE47 FM SE60 SE60VT XW SE47 VT SE60 V XW AS3251C SE60 V SE47 V AS3301C SE50 VT SE50 V

LOGGER

322C

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

QUICK COUPLER

FUSION

LOAD HAUL DUMP

R1300G II R1700 XE R1600G R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3049 MH3059 M325D MH MH3260 MH3295 M325D L MH

ROTARY CUTTER

RC7 RC20

TRACK-TYPE TRACTOR

D10 D11 D3G D4G D5N D5G D6R D6T D6N D6K D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5R XL D7R D8T D8R D9T D9R D6T XW PAT D5K XL D6R LGP D4K XL D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6R XL D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T2 D8R II

ASPHALT PAVER

AP1055 AP655 PE636 AP600 AP500F AP-1000E AP-1000D AP-1000F AP500 AP555F AP600F BG1055E AP555 BG500E BG555E AP400 AP300F BG-260D AP655F BG1000E AP-500E SE47 BG-2455D AP-555E BG600D AP355F AP455 AP-600D AP655F L AP-655C AP-655D AP355 AP-1055F AP-1055D AP-1055E AP300 BG655D AP1000

MARINE AUXILIARY

C32 C32B 3508B 3508C 3512 3516C 3516B 3512C 3512B

PIPELAYER

561N 587T PL83 PL87 PL72 PL61 583T 572R II

VIBRATORY COMPACTOR

CS-68B CS-66B CS-64B CB-536D CS-78B CS-79B CS-76B CS-74B CP-54B CP-56B CP-64 CP-54 CP-56 CP-44 CP-76 CP-74 CB-64 CB-54 CB-44B CP-68B CS-56 CS-54 CS-56B CS-44 CS-54B CS-76 CS-74 CS-64 CB-54B CP-74B

MOBILE HYD POWER UNIT

330D L 329D L 330D2 349D L 329E 349E L HVG 325C 325D 385C 352FMHPU TH43-C18 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 385C L 336D L 349E C7.1 345C 336E HVG 349D2 345C L 336FMHPU 340D2 L

TECHNOLOGY

AUTOGUIDNC

BATTERY

CPPMBATT

POWER PACKAGE

C7 C32

GENERATOR SET

G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C13GENSET DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H G3516K 3508B C4.4 D450GC C3.3 GEN S DE1250S C4.4XQ80 XQP300 C18 I6 XQP310 C4.4DE55E2 D250GC G3512E G3512H G3512K C13 XQ375 XQ35 C4.4 GEN S C4.4DE110E C13 XQ350 XQ60 DE450GC 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET CG137-08 3456 DE1500 C18 GEN SET DG125 DE1000S DG100 C7.1 DG150 XQP1100 DG30 C3.4 C3.3 G3520C G3520B G3520E G3520H G3520K 3512C 3512B DE500GC DG80 C32B C3.3DE33E3 DG60 G3306B C3.3DE33E0 3516C 3516B 3516E XQP115 DE1400 DE500 G3306 C7.1DE150E XQ230 D400GC XQ20T4F DE660GC 3512B GENS XQP30 C18 GEN SE C6.6 D1250 XQ125CM D550GC C9 C7.1DE200E 3516B GEN C2.2 D350GC DE450SGC C4.4DE88E0 C4.4DE88E3 3516C GEN SET G3406 DE630 G3412 DG400 C15 GENSET C32 GEN SET DE715GC C6.6DE150E C18 C15 C13 C15 I6 DE550GC C18 MARINE GS C1.1DE9.5 DG450 C9.3 C2.2DE18E3 C9 GEN SET C175-16GENSET DG350 SR5 C27 XQ330 C32 D800 C7.1 GEN S C15 GEN SE C175-20 DE500SGC C175-16 G3412C DE1250 XQP200 3406C C1.1 C4.4DE65E3 C1.5 C4.4DE110E2

BOX BLADE

BB121 BB124

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

MACHINE CNTRL & GDNC

CMD FOR CMD STATN COMMAND COMMAND CONSOLE

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM600 RM500 RM800 RM400 RM500B

CHALLENGER

MT765 MT755 MT745 MT735 MTC855 MTC865 MTC835 MTC845 MTC735 MTC745 MTC755 MTC765 MT865 MT855 MT845 MT835

ENGINE - MACHINE

3516C C-12 C9 3408 C27 C4.4 C-9

OFF-HIGHWAY TRUCK

D10R

BATTERY CHARGER

MEC500

TRUCK

793F XQ 775G 775F 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773G 773F 772 770 794 AC 772G OEM 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B

COMPACTOR

CB10

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced