Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits160-0496: Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits160-0496: Seal Kit
160-0496: Seal Kit

Cat® Seal Kit

Brand: Cat

Product Images
160-0496: Seal Kit
160-0496: Seal Kit
160-0496: Seal Kit
160-0496: Seal Kit
160-0496: Seal Kit

Cat® Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 160-0496
Material: Carbon Steel
Kit Contains: V O-Ring (H) - 1, Ring Wear - 2, Ring Back Up - 2, End Seal O-Ring - 2, End Seal Back-Up - 2, O-Ring, Gas Valve (STD) - 1, O-Ring, Gas Valve (MS) - 1, Seal Kit Bulletin - 1, Kit Bag - 1, Seal Kit Name Plate - 1
View More
Compatible Models for part number 160-0496

TRACK-TYPE TRACTOR

D6R III D7R II D6T

INTEGRATED TOOLCARRIER

IT14G IT18F IT38F IT38G II IT14G2 IT24F IT28G IT28F

WHEEL FELLER BUNCHER

TK370 TK380 543

SOIL COMPACTOR

815F II 815F

LOAD HAUL DUMP

R1600 R1600G R1300

BACKHOE LOADER

414E 446D 446B 442D 430D 442E 434E 422E 438D 450E 450F 430E 424D 416E 436C 420D 432E 420E 432D 444E 416C 428D 416D 428E

WHEEL DOZER

814F II 814F

BLADE

SNOW WING

LANDFILL COMPACTOR

816F II 816F

MOTOR GRADER

12M 2 140M 160M 2 160M 140M 2

WHEEL LOADER

972G II 938G II 966F II 980G II 918F 928H 928G 924F 924H 924G 960F 962G II 972H 980H 980G 992G 980K 924GZ 950G II 938G 938F 928HZ 966F 990 II 966H 930G 950G 930H 950F 962G 970F 924HZ 966G II 990H 950F II

COMPACT WHEEL LOADER

904H 906H 908 906 914G 907H 914G2 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced