Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits160-8499: M12 x 1.5mm Hex Nut
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits160-8499: M12 x 1.5mm Hex Nut
160-8499: M12 x 1.5mm Hex Nut

Cat® Hex Nut

Brand: Cat

Product Images
160-8499: M12 x 1.5mm Hex Nut
160-8499: M12 x 1.5mm Hex Nut
160-8499: M12 x 1.5mm Hex Nut
160-8499: M12 x 1.5mm Hex Nut
160-8499: M12 x 1.5mm Hex Nut

Cat® Hex Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 160-8499

Units of Measure

USMetric
Thickness (mm): 6.0
Thickness (in): 0.236
Thread: RH Fine
Nut Type: Hex
Thread Size (in - TPI) (in): M12-1.5
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Hex Size (in): 0.71
Coating: Zinc
Thread Size (mm): M12
Class or Grade: Iso 898-2 Class 12
Height (in): 0.24
Material Description: Steel
Hex Size (mm): 18.0
Height (mm): 6.0
Thread Size (dia x pitch) (mm): M12x1.5
Drive (mm): 18.0
Drive (in): 0.709
View More
Compatible Models for part number 160-8499

GENERATOR

SR5

INTEGRATED TOOLCARRIER

IT28G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1700 R2900 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3022 MH3024

ROTARY CUTTER

RC7

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D9 GC D6K2 LGP D5R2 D6N OEM D6N XL D6T D6N D6K D9 D4 D6N LGP D6T LGP D6T LGPPAT D6K2 XL D6T XW D6T XL D5R XL D6K LGP D10T2 D6K XL D6T XL PAT D6T XW PAT D6K2

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

303.5E 301.8 301.6 301.5 301.7CR 308.5 307.5 306 302CR 306.5 310 305 CR

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 AP300F AP600 AP555F AP500F AP655F BG1000E AP-500E SE47 AP655F L AP600F AP-1000E AP-1000F AP-555E AP-300D BG1055E AP355 AP-1055F AP-1055E AP555 AP300 AP355F AP455 BG500E AP1000

MARINE AUXILIARY

C32B

MARINE ENGINE

C32 C32 MARINE

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

M315F M317F M318F MH3022 MH3024 M312 M315 M318 M320

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-56B CS-68B CB7 CP-533D CD-44B CS-663E CS-54B CS-66B CS-78B CS-531D CS-79B CP-663E CP12 CS-64B CS-76B CS-533D CP74B CS-76 CS-74 CS-74B CP-563E CP-563D CB46B CS-64 CB-545 CP-64 CB-544 CB-54B CB-66B CS512 GC CP-56 CB-534C CB-534D CP11 GC CB-64B CB-634C CB-634D CS12 CS14 CP-76 CP12 GC CP-74 CD-54B CS78B CS54B CB-64 CB-54 CB-564D CD-54 CP-54B CS68B CS56B CB-44B CB-68B CB-434C CS79B CP-56B CP-68B CP-573E CP54B CP-74B CS-583E CS-583D CP76B CS74B CS10 GC CS-573D CS-573E CS-683E CS-563D CS-563E CP68B CP56B

PETROLEUM PACKAGE

CX35-P800 TH31-E61 CX31-C15I TH35-E81

PAVING COMPACTOR

MG630 C13 MARINE

WHEEL TRACTOR

623H 621H 627H

GENERATOR SET

DE1400 G3516 G3512 G3412 D500GC DG400 C13GENSET C32 GEN SET DG500 D400GC 3516 C18 C15 3512 C13 C15 I6 DG200 DG450 DE1500 D300GC C6.6 D1250 DG125 DE1000S D550GC C9 GEN SET DG100 C7.1 G3516B D1000 D600 GC 3508B DG350 C9 C27 C4.4 C32 D450GC DG175 DE1250S DG150 D800 DG50 C15 GEN SE C2.2 DG40 XQP1100 DG45 D350GC DG30 DG35 DG20 C18 I6 DE1250 DG25 3512B DG80 DG70 D250GC DG60 3516B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

ENGINE

C32 MARINE

SOIL COMPACTOR

CP68B CP56B CS64B CS76B CS74B CP12 GC CP13 GC CP74B CS12 GC CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

PETROLEUM ENGINE

C15 C13 C18 C11 C9

BACKHOE LOADER

450E

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

TELEHANDLER

TH82 TH83 TH62 TH63

WHEEL LOADER

972H 962H 950H 966H 930G 930H 930K 924H 924G 924K 938K 928H 928G 928HZ 924GZ 924HZ

COMPACT WHEEL LOADER

920K 901C 902C 901C2 914 903 902 901 902C2 920 903C2 914K 903C

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ENGINE - MACHINE

C32

GEN SET ENGINE

DE1100 DE800S

WHEELED EXCAVATOR

M322D MH M322 M320 M318 M319 M316 M317 M320F M317D2 M315D2 MH3026 MH3024 M318D M318C M318F M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C18 C9.3 C9 C4.4 C11 C13 C15

ASPHALT SCREED

SE47 V SE50 VT SE47 VT

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

COMPACTOR

CB8 CB7 CD10 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced