Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses161-3128: 24 Volts 5 Pin Micro Relay
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses161-3128: 24 Volts 5 Pin Micro Relay
161-3128: 24 Volts 5 Pin Micro Relay

Cat® 24 Volts 5 Pin Micro Relay

Brand: Cat

Product Images
161-3128: 24 Volts 5 Pin Micro Relay
161-3128: 24 Volts 5 Pin Micro Relay
161-3128: 24 Volts 5 Pin Micro Relay
161-3128: 24 Volts 5 Pin Micro Relay
161-3128: 24 Volts 5 Pin Micro Relay

Cat® 24 Volts 5 Pin Micro Relay

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-3128
Material: Carbon Steel,Alloy Copper
View More
Compatible Models for part number 161-3128

BATTERY

CPPBCHRG

GENERATOR SET

3508 3512 3512B

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT28G

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

LOAD HAUL DUMP

OTHER

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295 M325D L MH

MOTOR GRADER

24M

WHEEL LOADER

924G 938G 928G 924GZ

ASPHALT PAVER

AP1055 AP655 AP600 AP555F AP500F AP655F AP655F L AP600F AP-1000F AP-1055F AP1000

MINI HYD EXCAVATOR

307D 308D

OEM MOB HYD PWR UNIT

336MHPU

HARVESTER HEAD

HH44 DE

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M330D M317D2 M325C MH M313-07 M315D2 MH3026 W345C MH MH3024 M318D M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M315D M316F M316D M320D2 M313D M322D2 MH M314F

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

LOGGER

322C

EXCAVATOR

311D LRR 316F L 345B II 349D L 325B L M315F 312E 312F 336D 312C 324D 336E 312D 324E 336F 315D L M317F 333 GC 320D2 320D3 336D2 L 322B LN 326D L 335F 323F 336F XE 374F L 323D M318F 349E L 330D2 325C L 322C 3101 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345C 345D 336 MHPU 548 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 317 315 558 313 320GX 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 314E CR 330C FM 326F 320 GX 538 349D 324D L 313F 330GC 336E L 320 GC 313B 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 324D FM LL 329D LN 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385B 385C 345D L 336F LNXE 320B 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 320B S 320B N 330F 320B L 330C 330D 390F L 323F L 317 GC 336D2 L XE 365B L M325D L MH 365C 365B 336E LN 320C L 336E LH 349F LXE 316 GC 325D FM LL 336D2 LXE 323F SA 320D LN 316 GX 340D2 L 313D2 GC 390D 390F 320D L 336E LNH 320D FM RR 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 349 GC 320E L 325D FM 325B LN 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 326GC 320D FM 313D2 LGP 330F LN 330D L 350 OEM 352 UHD 312D2 GC 318E L 340 313 GX 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 320C FM 319C 568 FM LL 318F L 320 321 326 324 325 322 323 318C 329E L 318F 319 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E MH3022 MH3024 323 GX 318D2 329F L 336D2 XE 335F LCR 330C LN 323 GC 395 325D MH 312 GX 312 GC 385C L MH 321D LCR 316E L 315F LCR M320GC 365B II 329D2 L 322C FM 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CS-56 CS-54 CP-533E CS-44 CS-433E CS-663E CP-663E CP-433E CS-423E CS-533E CS-76 CS-74 CP-563E CS-64 CP-64 CP-56 CP-44 CB-536D CP-76 CP-573E CS-583E CS-573E CS-683E CS-563E

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced