Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components161-3565: Water Pump Cover
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components161-3565: Water Pump Cover
161-3565: Water Pump Cover

Water Pump Cover

Brand: Cat

Product Images
161-3565: Water Pump Cover
161-3565: Water Pump Cover

Water Pump Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-3565

Units of Measure

USMetric
Width (mm): 248.9
Height (mm): 160.0
Length (in): 17.5
Material: Gray (Flake) Iron
Length (mm): 444.5
Height (in): 6.3
View More
Compatible Models for part number 161-3565

UNDERGROUND ART TRUCK

AD55 AD30 AD45B

WHEEL TRACTOR

657B 651B

TRUCK ENGINE

C-15 C-16 C16 C15

SOIL COMPACTOR

825G II 825H 825C

LOAD HAUL DUMP

R2900G

COLD PLANER

PM-200 PM-201

WHEEL DOZER

824G II 824H 834G 824G 834H 824C

LANDFILL COMPACTOR

836H 826H 836G 826C 826G 826G II

MOTOR GRADER

24M

WHEEL LOADER

988G 988H 986H 980H 980G

CHALLENGER

MTC855 MTC835 MT865 MT845 MTC865 MTC845 MT855 MT835

ROTARY/TRACK DRILLS

MD6290

INDUSTRIAL ENGINE

C15 C18

WHEEL SCRAPER

657 657B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced