Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringSteering Friction Discs161-6434: 3mm Thick Towing Winch Brake Plate
HomeDrivetrainSteeringSteering Friction Discs161-6434: 3mm Thick Towing Winch Brake Plate
161-6434: 3mm Thick Towing Winch Brake Plate

Cat® Towing Winch Brake Plate provides a stable friction surface within the winch braking unit, ensuring reliable load control during operation and stopping

Brand: Cat

Product Images
161-6434: 3mm Thick Towing Winch Brake Plate
161-6434: 3mm Thick Towing Winch Brake Plate

Cat® Towing Winch Brake Plate provides a stable friction surface within the winch braking unit, ensuring reliable load control during operation and stopping

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-6434

Units of Measure

USMetric
Material Description: Steel
Inside Diameter (mm): 130.0
Outside Diameter (mm): 178.0
Thickness (mm): 3.0
Inside Diameter (in): 5.118
Outside Diameter (in): 7.007
Thickness (in): 0.118
Material: Carbon Steel
View More
Compatible Models for part number 161-6434

WHEEL SKIDDER

545C 535C 525C 535B 525B 525 545 515

TRACK-TYPE TRACTOR

D9T D5M D5N D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6R LS D7R II D6N LGP D6R III D9 D6T XL D6 D5 D8 D6N XL D6R D8T D6T D6M D6N D6R II D7E LGP D7E D6XE

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced