Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers161-7524: Wiper Blade Assembly
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
161-7524: Wiper Blade Assembly
161-7524: Wiper Blade Assembly

Cat® Wiper Blade Assembly (500 mm)

Brand: Cat

Product Images
161-7524: Wiper Blade Assembly
161-7524: Wiper Blade Assembly
161-7524: Wiper Blade Assembly
161-7524: Wiper Blade Assembly
161-7524: Wiper Blade Assembly

Cat® Wiper Blade Assembly (500 mm)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
161-7524161-7524
270-1581270-1581
123-3827123-3827
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 161-7524
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 161-7524

Units of Measure

USMetric
Blade Length (mm): 500
Blade Length (in): 19.69
View More
Compatible Models for part number 161-7524

MULTI TERRAIN LOADER

247 257 267 277 287

SKID STEER LOADER

262 216 228 236 226 248 246 232 252 242

VIBRATORY COMPACTOR

CB-564D CD-54 CB-434D CB-534D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert