Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears162-0192: 77 Internal Teeth Final Drive Wheel Ring Gear
HomeDrivetrainFinal DriveFinal Drive Gears162-0192: 77 Internal Teeth Final Drive Wheel Ring Gear
162-0192: 77 Internal Teeth Final Drive Wheel Ring Gear

Cat® Final Drive Wheel Ring Gear is responsible for transmitting torque from the drive shaft to the wheel hubs, enabling them to rotate and propel

Brand: Cat

Product Images
162-0192: 77 Internal Teeth Final Drive Wheel Ring Gear
162-0192: 77 Internal Teeth Final Drive Wheel Ring Gear
162-0192: 77 Internal Teeth Final Drive Wheel Ring Gear
162-0192: 77 Internal Teeth Final Drive Wheel Ring Gear
162-0192: 77 Internal Teeth Final Drive Wheel Ring Gear

Cat® Final Drive Wheel Ring Gear is responsible for transmitting torque from the drive shaft to the wheel hubs, enabling them to rotate and propel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 162-0192

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 558.0
Inside Diameter (mm): 498.03
Width (mm): 169.5
Outside Diameter (in): 21.968
Inside Diameter (in): 19.607
Width (in): 6.673
Diameter (in): 21.9,21.9
Diameter (mm): 556.0,556.0
Material: Low Alloy Steel
View More
Compatible Models for part number 162-0192

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

WHEEL LOADER

988F II 988F 986H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced