Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges162-6208: 1/8-27 NPSF Thread Air Filter Change Indicator
HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges162-6208: 1/8-27 NPSF Thread Air Filter Change Indicator
162-6208: 1/8-27 NPSF Thread Air Filter Change Indicator

Cat® Air Filter Change Indicator with Cover used for Air Restriction in Air Cleaner

Brand: Cat

Product Images
162-6208: 1/8-27 NPSF Thread Air Filter Change Indicator
162-6208: 1/8-27 NPSF Thread Air Filter Change Indicator

Cat® Air Filter Change Indicator with Cover used for Air Restriction in Air Cleaner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 162-6208

Units of Measure

USMetric
Diameter (in): 1.5
Length (in): 4.9
Diameter (mm): 38.0
External Thread Size: 1/8-27 NPSF
Length (mm): 124.0
View More
Compatible Models for part number 162-6208

GENERATOR SET

3512

TRACK FELLER BUNCHER

TK1051

WHEELED EXCAVATOR

W345B II

FRONT SHOVEL

385C 5090B

EXCAVATOR

390D 345B II 345B L 345C L 345D L 349D L 385C L 345B II MH 365B II 314D LCR 345D L VG 349D2 L 390D L 365C L 349D2 365B L 385C FS 365C L MH 349D 314D CR 385C L MH 365C 385B 385C 345B 374D L 345C 345D 365B

MOBILE HYD POWER UNIT

365C L 345C 385C 345C L 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced