Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins163-3865: 29.87mm Outer Diameter Steel Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins163-3865: 29.87mm Outer Diameter Steel Pin
163-3865: 29.87mm Outer Diameter Steel Pin

Cat® Cross Hole Pin

Brand: Cat

Product Images
163-3865: 29.87mm Outer Diameter Steel Pin
163-3865: 29.87mm Outer Diameter Steel Pin
163-3865: 29.87mm Outer Diameter Steel Pin
163-3865: 29.87mm Outer Diameter Steel Pin
163-3865: 29.87mm Outer Diameter Steel Pin

Cat® Cross Hole Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 163-3865

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Nickel
Material Description: Steel
Pin Diameter (mm): 29.87
Internal Groove: Greased through pin
Pin Type: Straight Pin
Length (mm): 185.0
Plating: Nickel Plated
Pin Diameter (in): 1.175
Length (in): 7.28
Removal Aid / Feature: No Puller Hole
Diameter (in): 1.177
Diameter (mm): 29.9
Overall Length (in): 7.283
Overall Length (mm): 185.0
View More
Compatible Models for part number 163-3865

COMPACT WHEEL LOADER

902 907H 908H 906H 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced