Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home163-5785: ENGINE AR-BA
Home163-5785: ENGINE AR-BA
163-5785: ENGINE AR-BA

Complete Engine

Brand: Cat

Product Images
163-5785: ENGINE AR-BA
163-5785: ENGINE AR-BA

Complete Engine

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-4531
20R-4531 : BLOCK G SHRT
Check Price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 163-5785
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 163-5785

Units of Measure

USMetric
Width (mm): 1,574.80
Height (mm): 1,212.85
Length (in): 82
Material: Corrosion Preventative Fluid
Height (in): 47.75
Length (mm): 2,082.80
View More
Compatible Models for part number 163-5785

TRACK-TYPE TRACTOR

D9R

View More
Compare Alternate Parts
163-5785
This part:
163-5785: ENGINE AR-BA
Length (in)

82

Height (in)

47.75

Description

Complete Engine

20R-4531
This part:
20R-4531: BLOCK G SHRT

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert