Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components164-1361: 125mm Width Operator Joystick Boot
HomeCabsOther Cab Components164-1361: 125mm Width Operator Joystick Boot
164-1361: 125mm Width Operator Joystick Boot

Cat® Boot (Control Lever)

Brand: Cat

Product Images
164-1361: 125mm Width Operator Joystick Boot
164-1361: 125mm Width Operator Joystick Boot
164-1361: 125mm Width Operator Joystick Boot
164-1361: 125mm Width Operator Joystick Boot
164-1361: 125mm Width Operator Joystick Boot

Cat® Boot (Control Lever)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 164-1361

Units of Measure

USMetric
Material Description: PVC
Width (mm): 107.0
Height (mm): 119.0
Length (in): 4.9
Material: Plastic Plastic
Inside Diameter (mm): 16.0
Inside Diameter (in): 0.63
Length (mm): 125.0
Width (in): 4.2
Height (in): 4.7
View More
Compatible Models for part number 164-1361

BACKHOE LOADER

415 416 434 422F2 427F2 424B2 426 F2 428F2 424D 426 416E 424B 428F 428 416F 422F 424 434E 422E 434F 428D 416D 428E 438D 424B HD 434F2 416F2 415F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced