Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components164-1398: Stabilizer Mounting Control Knob
HomeCabsOther Cab Components164-1398: Stabilizer Mounting Control Knob
164-1398: Stabilizer Mounting Control Knob

Cat® Black Plastic Stabilizer Control Knob

Brand: Cat

Product Images
164-1398: Stabilizer Mounting Control Knob
164-1398: Stabilizer Mounting Control Knob
164-1398: Stabilizer Mounting Control Knob
164-1398: Stabilizer Mounting Control Knob
164-1398: Stabilizer Mounting Control Knob

Cat® Black Plastic Stabilizer Control Knob

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 164-1398

Units of Measure

USMetric
Material Description: Plastic
Diameter (in): 1.1
Diameter (mm): 28.0
Length (in): 4.25
Material: Phenolic Plastic
Thread Size (mm): M10
Length (mm): 108.0
View More
Compatible Models for part number 164-1398

BACKHOE LOADER

424D 446D 420D 432E 442D 444F 420E 430D 432F 442E 434E 432D 444E 428D 416D 438D 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced