Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation164-5794: Sound Suppression Insulation
HomeCabsCab InteriorCab Insulation164-5794: Sound Suppression Insulation
164-5794: Sound Suppression Insulation

Cat® Sound Suppression Insulation is designed to reduce noise transmission by absorbing, blocking, or dampening sound waves in various environments.

Brand: Cat

Product Images
164-5794: Sound Suppression Insulation
164-5794: Sound Suppression Insulation
164-5794: Sound Suppression Insulation

Cat® Sound Suppression Insulation is designed to reduce noise transmission by absorbing, blocking, or dampening sound waves in various environments.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 164-5794

Units of Measure

USMetric
Overall Width (in): 27.01
Material: Acoustical Insulation
Thickness (in): 1.18
Overall Length (in): 33.43
Overall Width (mm): 686.0
Overall Length (mm): 849.0
Thickness (mm): 30.0
View More
Compatible Models for part number 164-5794

ARTICULATED TRUCK

730 740 735 OEM 725 735

EJECTOR TRUCK

740 730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced