Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs164-6709: Hydraulic Plug
HomeHoses & TubesCaps & PlugsPlugs164-6709: Hydraulic Plug
164-6709: Hydraulic Plug

Cat® Hydraulic Plug for an Oil Filter seals and safeguards hydraulic systems, maintaining cleanliness and aiding maintenance

Brand: Cat

Product Images
164-6709: Hydraulic Plug
164-6709: Hydraulic Plug
164-6709: Hydraulic Plug
164-6709: Hydraulic Plug
164-6709: Hydraulic Plug

Cat® Hydraulic Plug for an Oil Filter seals and safeguards hydraulic systems, maintaining cleanliness and aiding maintenance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 164-6709
Material: Carbon Steel
View More
Compatible Models for part number 164-6709

UNDERGROUND ART TRUCK

AD22 AD60 AD55B AD63

WHEEL TRACTOR

623H 651

TRUCK ENGINE

C9 C13 C15

WHEEL TRACTOR-SCRAPER

623 657 651 623K LRC 623K

LOAD HAUL DUMP

R3000H R2900G R2900 XE R1700 XE R1700

BACKHOE LOADER

414E 442D 430D 442E 438D 424B HD 430E 424D 424B 434E 422E 450E 424B2 416E 420D 432E 420E 432D 444E 428D 416D 428E 428C

OFF HIGHWAY TRUCK

793F 793

WHEEL DOZER

834 844 834G 834H 834K 854 854G 854K 844H 844K

LANDFILL COMPACTOR

836 836H 836G 836K

WHEEL LOADER

988 XE 988 995 990K 990H 990 993 992 993K 988K XE 988G 988H 988K 924K 924 992G 930 992K 938 938K 990 II 930K 994K

TRACK-TYPE TRACTOR

D10N D10R D6N D7E LGP D7E

WHEEL SKIDDER

535B 525 515 545 525B

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

UNDERGROUND ARTICULATED TRUCK

AD22

TRUCK

793F CMD 797 793F OEM 793C 793F 793F XQ 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced