Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates166-0792: 10.41mm Thick Bearing Trencher Spacer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates166-0792: 10.41mm Thick Bearing Trencher Spacer
166-0792: 10.41mm Thick Bearing Trencher Spacer

Cat® 10.41mm Thick Bearing Trencher Spacer Used in Idler Chain

Brand: Cat

Product Images
166-0792: 10.41mm Thick Bearing Trencher Spacer
166-0792: 10.41mm Thick Bearing Trencher Spacer
166-0792: 10.41mm Thick Bearing Trencher Spacer
166-0792: 10.41mm Thick Bearing Trencher Spacer
166-0792: 10.41mm Thick Bearing Trencher Spacer

Cat® 10.41mm Thick Bearing Trencher Spacer Used in Idler Chain

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-0792

Units of Measure

USMetric
Inner Diameter (in): 1.19
Inner Diameter (mm): 30.23
Material: Steel,Structural Steel,Carbon Steel
Outer Diameter (in): 2.0
Outer Diameter (mm): 50.8
Thickness (in): 0.41
Thickness (mm): 10.41
View More
Compatible Models for part number 166-0792

TRENCHER

T15 T9 T6B T15B T9B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced