Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates166-1481: 2mm Thick Plastic Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates166-1481: 2mm Thick Plastic Shim
166-1481: 2mm Thick Plastic Shim

Cat® 2mm Thick Plastic Shim For Stick Bearing Assembly

Brand: Cat

Product Images
166-1481: 2mm Thick Plastic Shim
166-1481: 2mm Thick Plastic Shim
166-1481: 2mm Thick Plastic Shim
166-1481: 2mm Thick Plastic Shim
166-1481: 2mm Thick Plastic Shim

Cat® 2mm Thick Plastic Shim For Stick Bearing Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-1481

Units of Measure

USMetric
Diameter (in): 2.95
Inside Diameter (in): 2.4409
Inside Diameter (mm): 62.0
Length (in): 7.26
Material Description: Polyolefin Plastic
Material: Plastic, Steel,Polyethylene Plastic
Outside Diameter (in): 4.724
Outer Diameter (mm): 145.0
Thickness (in): 0.0787
Outside Diameter (mm): 120.0
Thickness (mm): 2.0
Weight (lb): 10.09
View More
Compatible Models for part number 166-1481

MINI HYD EXCAVATOR

308 307.5 309 307 307D 307C 308E2 SR 308E SR 307E 308E CR 308E2SR 308E2CR 307E2 308E2 CR 308.5 308E 308D 308C 308E2 310

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 313 GX 349 316 GC 313 GC 314D LCR 313F GC 312E 312F 320C 312C 312D 314E LCR 352 316 GX 312 GX 313F LGC 315 313 312 GC 314D CR 330C L 312F GC 313D2 GC 311C 318F L 312D2 L 312C L 312E L 313D2-GC 315F LCR 313D2 314E CR 330C 314C 322C 313D2 LGP 323D L 313F L 311F LRR 314F CR 313F 325C 325D 313D

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced