Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits166-2087: Rain Cap for Air Cleaners
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits166-2087: Rain Cap for Air Cleaners
166-2087: Rain Cap for Air Cleaners

Cat® Rain Cap for Air Cleaners

Brand: Cat

Product Images
166-2087: Rain Cap for Air Cleaners
166-2087: Rain Cap for Air Cleaners
166-2087: Rain Cap for Air Cleaners
166-2087: Rain Cap for Air Cleaners
166-2087: Rain Cap for Air Cleaners

Cat® Rain Cap for Air Cleaners

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-2087

Units of Measure

USMetric
Width (mm): 292.0
Height (mm): 129.0
Outlet Inner Diameter (in): 4.016
Outlet Inner Diameter (mm): 102
Weight (kg): 0.355
Weight (lb): 0.8
Width (in): 11.496
Height (in): 5.079
View More
Compatible Models for part number 166-2087

TRACK-TYPE TRACTOR

D6N LGP D6N XL D6R

GENERATOR SET

G3306

ASPHALT PAVER

BG-2455C AP-1050B BG-245C AP-1055B

POWER MODULE

XQG135

INTEGRATED TOOLCARRIER

IT14G IT28G

SOIL COMPACTOR

CP5 CS5

GAS ENGINE

G3306B G3306

VIBRATORY COMPACTOR

CS-34 CB-634C CB-634D CP-34

WHEEL LOADER

924GZ 928G 928HZ 924H 924G 930G 930H 924HZ

COMPACT WHEEL LOADER

914G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced