Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes166-4930: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes166-4930: Track Shoe
166-4930: Track Shoe

Cat® Track Shoe Double Grouser, 610mm Wide, Regular Joint, Clipped, Round Hole

Brand: Cat

Product Images
166-4930: Track Shoe
166-4930: Track Shoe
166-4930: Track Shoe
166-4930: Track Shoe
166-4930: Track Shoe

Cat® Track Shoe Double Grouser, 610mm Wide, Regular Joint, Clipped, Round Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-4930

Units of Measure

USMetric
Shoe Width (mm): 610.0
Material: Carbon Steel,Boron Steel
UC System: HD
Plate Thickness (mm): 20.5
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 184.15
Shoe Bolt Hole Spacing C (mm): 234.95
Shoe Width (in): 24.016
Shoe Bolt Hole Spacing A (mm): 76.2
Plate Thickness (in): 0.807
Track Bolt Thread: M27
Hole Type: Round
Shoe Section 1E Spec: 1E1184
Number of Grousers: Double
Bolt Hole Diameter (in): 1.102
Clipped: Yes
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 28
View More
Compatible Models for part number 166-4930

FRONT SHOVEL

5080

EXCAVATOR

365B II 375-A L 374D L 365B L 365B

View More
Compare Alternate Parts
Shoe Width (in)
Plate Thickness (in)
Bolt Hole Diameter (in)
Description
166-4930
This part:
166-4930: Track Shoe

24.016

0.807

1.102

Cat® Track Shoe Double Grouser, 610mm Wide, Regular Joint, Clipped, Round Hole

166-4931
This part:
166-4931: Track Shoe

24.016

0.807

1.102

Cat® Track Shoe Double Grouser, 610mm Wide, Regular Joint, Round Hole

Related parts
233-3054: SHOE-TRACK
233-3054: SHOE-TRACK

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Clipped, Round Hole

Check Price
166-4933: Track Shoe
166-4933: Track Shoe

Cat® Track Shoe Double Grouser, 900mm Wide, Regular Joint, Round Hole

Check Price
174-0223: Track Shoe
174-0223: Track Shoe

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Round Hole

Check Price
144-8598: 650mm Width Double Grouser Track Shoe
144-8598: 650mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Check Price
166-4932: 750mm Width Double Grouser Track Shoe
166-4932: 750mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Check Price
174-0224: Track Shoe
174-0224: Track Shoe

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Clipped, Round Hole

Check Price
233-3054
233-3054: SHOE-TRACK
Check Price
166-4933
166-4933: Track Shoe
Check Price
174-0223
174-0223: Track Shoe
Check Price
144-8598
144-8598: 650mm Width Double Grouser Track Shoe
Check Price
166-4932
166-4932: 750mm Width Double Grouser Track Shoe
Check Price
174-0224
174-0224: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced