Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Gauge Clusters166-6936: Electronic Control Module
HomeElectrical & ElectronicsCab Displays & GaugesCab Gauge Clusters166-6936: Electronic Control Module
166-6936: Electronic Control Module

Cat® Quad Gauge Electronic Control Module with 8 Pin Connector used as a central Control unit for monitoring and controlling multiple Gauges

Brand: Cat

Product Images
166-6936: Electronic Control Module
166-6936: Electronic Control Module
166-6936: Electronic Control Module
166-6936: Electronic Control Module
166-6936: Electronic Control Module

Cat® Quad Gauge Electronic Control Module with 8 Pin Connector used as a central Control unit for monitoring and controlling multiple Gauges

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-6936
Material: Silicone / MQ / VMQ / PMQ Rubber,Alloy Aluminum,Glass Ceramic
View More
Compatible Models for part number 166-6936

GENERATOR

SR4 SR4B SR4BHV

GEN SET ENGINE

3406E 3508 3512 3512B 3508B 3516 3516B

GENERATOR SET

3516C 3516B 3508B 3512C 3512B

MARINE AUXILIARY

3512C 3512B 3508B 3516B 3512 3508

MARINE ENGINE

3516 3512 3508 3508B 3516B 3512B

ENGINE - INDUSTRIAL

3516B LD700E

INDUSTRIAL ENGINE

C-12 3508B C-15 C-10 C-16 3176C 3512B 3512C 3516B 3508 3456 C-9 3406E 3126B 3512 3196 3412E 3516 3408E

LOCOMOTIVE ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced