Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings169-1617: 16.33mm Internal Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings169-1617: 16.33mm Internal Diameter Backup Ring
169-1617: 16.33mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Product Images
169-1617: 16.33mm Internal Diameter Backup Ring
169-1617: 16.33mm Internal Diameter Backup Ring
169-1617: 16.33mm Internal Diameter Backup Ring
169-1617: 16.33mm Internal Diameter Backup Ring
169-1617: 16.33mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 169-1617

Units of Measure

USMetric
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 16.0
Inside Diameter (in): 0.64
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Axial Thickness (mm): 1.0
Cross Section Width (in): 0.03
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.4
Cross Section Width (mm): 0.7
Seal/O-Ring Type: Split
Cross Section Height (in): 0.05
Radial Thickness (mm): 1.0
View More
Compatible Models for part number 169-1617

UNDERGROUND ART TRUCK

AD55 AD22 AD30

INTEGRATED TOOLCARRIER

IT62H IT38H IT38G IT38G II IT28G

EJECTOR TRUCK

740 730C2 EJ 730 740B D400E II 730C

MOTOR GRADER

16M 12M 160 14 140M 120M 160M 14L 150 14M 140 16GC

WHEEL LOADER

938G II 993K 980G II 928H 928G 924G 988H 962G II 972H 980H 980G 972L 966 GC 924GZ 950G II 938G 928HZ 938H 966H 930G 980GC 962H 966L 950H 962L 950L 993

ASPHALT COMPACTOR

CB8 CB7 CB10

TRACK-TYPE TRACTOR

D10N D6 D10R D10T D6XE D11R D11T D6 XE

ENGINE - MACHINE

C32

ARTICULATED TRUCK

730 EJECTOR 725 730

ROTARY DRILL

MD6380

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

583T 587T 587R

TRUCK

797 797B

COMPACTOR

CB8 CB7 CB10 CD10 CD8

VIBRATORY COMPACTOR

CB-54B CB7 CD-44B CB-44B CB46B CD-54B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced