Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7835: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7835: Hydraulic Cylinder Seal Kit
Parts included in this kit

No results available.

093-1484: RING BUFFER
093-1484: RING BUFFERQuantity: 1
165-9285: 11mm Outer Diameter Lip Type Seal
165-9285: 11mm Outer Diameter Lip Type SealQuantity: 1
095-1676: 3.1 x 119.4mm 75A NBR O-Ring
095-1676: 3.1 x 119.4mm 75A NBR O-RingQuantity: 1
095-1628: 5.7 x 109.6mm 90A NBR O-Ring
095-1628: 5.7 x 109.6mm 90A NBR O-RingQuantity: 1
105-7342: RING
105-7342: RINGQuantity: 1
119-5445: 120mm Outer Diameter Plastic Ring
119-5445: 120mm Outer Diameter Plastic RingQuantity: 1
099-0681: Hydraulic Cylinder Head Backup Ring
099-0681: Hydraulic Cylinder Head Backup RingQuantity: 1
096-1054: 80mm Inner Diameter Backup Ring
096-1054: 80mm Inner Diameter Backup RingQuantity: 1
093-1479: PACKING ROD
093-1479: PACKING RODQuantity: 1
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece SealQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 169-7835

Description:Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.Attributes:Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 169-7835

We are still working on adding a specification for this part.

Compatible Models for part number 169-7835

MINI HYD EXCAVATOR

307D 307C 308D 307B 308C

EXCAVATOR

315B L 312B L 313B 312B 311B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced