Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits170-0493: Accumulator Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits170-0493: Accumulator Seal Kit
170-0493: Accumulator Seal Kit

Piston Seal Kit (Standard)(4 inch Bore)

Brand: Cat

Product Images
170-0493: Accumulator Seal Kit
170-0493: Accumulator Seal Kit
170-0493: Accumulator Seal Kit
170-0493: Accumulator Seal Kit

Piston Seal Kit (Standard)(4 inch Bore)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 170-0493

Units of Measure

USMetric
Width (mm): 114.3
Height (mm): 20.3
Length (in): 4.5
Material: Polyurethane Plastic,Polyester Plastic,Polyester Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Height (in): 0.8
Length (mm): 114.3
View More
Compatible Models for part number 170-0493

UNDERGROUND ART TRUCK

AD45B AD55 AD30

WHEEL TRACTOR

631E 623E 621E 627E

INTEGRATED TOOLCARRIER

IT18F IT38G II IT24F IT38H IT14B IT38F IT28G

WHEEL TRACTOR-SCRAPER

613G

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1700G R1300G R1700 XE R1300G II R1300

SOIL COMPACTOR

825 825H 825G 825K 825G II

OFF HIGHWAY TRUCK

772 770 777 775 773 777G

WHEEL DOZER

834 844 834G 834H 834B 834K 854 824H 824G 824K 824 854G 854K 824G II 844H 844K

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826G 826H 826K

MOTOR GRADER

18M3 120H 24 16 14 18 120M 12M 3 AWD 120 GC 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 140G 16H 16G 140H NA 150 14M 130G 140K 2 160M 3 AWD 140 143H 16GC 14H 12H 12G 24H 12M 24M 12K 14M3 12M 3 12M 2 120 160K 160H 160G 160M 140M 3 AWD 16H NA 140M 3 140M 2 160H NA 140 GC 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES

COMPACT WHEEL LOADER

910G 910F 910G II

WHEEL LOADER

918F 928G 988 XE 988F II 986 928HZ 988GC 986H 988 986K 995 990 992 980G II 988K XE 988B 988G 988H 988F 988K G936 930G 980K HLG 924GZ 990K 990H 938G II 924F 936F 924G 992D 992C 980H 980G 992G 980K 992K 938G 938F 938H 990 II 994K

PIPELAYER

578 561N 561M 589

MINING EXCAVATOR

5110B 5130 5130B

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

633D

TRUCK

773G LRC 770G 772G 773G 794 AC 773G OEM 775G 772G OEM 795F AC 777C 777B 777D 777G 775G OEM 777 775G LRC 770G OEM

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 553C 2670D

TRACTOR

776D 776C 776B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced