Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps170-7670: 4 Cylinder Fuel Injector Control
HomeEngineFuel SystemFuel Pumps170-7670: 4 Cylinder Fuel Injector Control
170-7670: 4 Cylinder Fuel Injector Control

Cat® Fuel Injector Control regulates fuel injection timing and quantity, optimizing engine performance and fuel efficiency

Brand: Cat

Product Images
170-7670: 4 Cylinder Fuel Injector Control
170-7670: 4 Cylinder Fuel Injector Control

Cat® Fuel Injector Control regulates fuel injection timing and quantity, optimizing engine performance and fuel efficiency

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 170-7670

Units of Measure

USMetric
Width (mm): 114.3
Height (mm): 114.3
Length (in): 19.8
Length (mm): 502.92
Height (in): 4.5
View More
Compatible Models for part number 170-7670

ENGINE - MACHINE

3114

TRUCK ENGINE

3114

INTEGRATED TOOLCARRIER

IT24F IT12B

BACKHOE LOADER

446D 446B

WHEEL LOADER

924F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced