Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringSteering Friction Discs170-8714: 239.5mm Outer Diameter Brake Friction Disc
HomeDrivetrainSteeringSteering Friction Discs170-8714: 239.5mm Outer Diameter Brake Friction Disc
170-8714: 239.5mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Product Images
170-8714: 239.5mm Outer Diameter Brake Friction Disc
170-8714: 239.5mm Outer Diameter Brake Friction Disc
170-8714: 239.5mm Outer Diameter Brake Friction Disc
170-8714: 239.5mm Outer Diameter Brake Friction Disc
170-8714: 239.5mm Outer Diameter Brake Friction Disc

Cat® Friction Disc (Brake)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 170-8714

Units of Measure

USMetric
Inside Diameter (mm): 157.0
Outside Diameter (mm): 239.16
Thickness (mm): 4.0
Inside Diameter (in): 6.181
Outside Diameter (in): 9.4157
Thickness (in): 0.157
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 170-8714

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D6K D4 D6K XL D6K LGP

PIPELAYER

PL61

TRACK LOADER

963D 973C 973D 953C 953D 963C 973K 953K 963K 963 953 973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced