Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsElectric Boxes170-9372: Fuse Box Panel Cover
HomeElectrical & ElectronicsElectric Boxes170-9372: Fuse Box Panel Cover
170-9372: Fuse Box Panel Cover

Cat® Cover For Fuse Box Panel

Brand: Cat

Product Images
170-9372: Fuse Box Panel Cover
170-9372: Fuse Box Panel Cover
170-9372: Fuse Box Panel Cover
170-9372: Fuse Box Panel Cover
170-9372: Fuse Box Panel Cover

Cat® Cover For Fuse Box Panel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 170-9372

Units of Measure

USMetric
Material: Plastic,Plastic Plastic
Height (in): 1.5
Height (mm): 38.1
Thickness (in): 0.12
Material Description: PPE Plastic
Thickness (mm): 3.0
Overall Length (in): 9.45
Overall Length (mm): 240.0
Width (in): 4.45
Width (mm): 114.0
View More
Compatible Models for part number 170-9372

MINI HYD EXCAVATOR

307C 307B 307-A 308C

FRONT SHOVEL

5080

EXCAVATOR

375-A 330-A 307 312-A 317 N 330-A L 350-A L 320-A L 314D LCR 317-A 315-A 314C 320-A N 320-A 322-A 375-A L 315-A L 320 L 322 L 317-A N 314D CR 322-A L 311C

WHEEL DOZER

834G 854G 834H

LANDFILL COMPACTOR

836H 836G

WHEEL LOADER

988G 988H 994D 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced