Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Vibration Dampers171-4571: Crankshaft Damper
HomeEngineBelts, Pulleys, & Vibration DampersEngine Vibration Dampers171-4571: Crankshaft Damper
171-4571: Crankshaft Damper

Cat® Crankshaft Damper helps reduce torsional vibrations and supports smooth engine rotation by absorbing crankshaft oscillations

Brand: Cat

Product Images
171-4571: Crankshaft Damper
171-4571: Crankshaft Damper
171-4571: Crankshaft Damper
171-4571: Crankshaft Damper
171-4571: Crankshaft Damper

Cat® Crankshaft Damper helps reduce torsional vibrations and supports smooth engine rotation by absorbing crankshaft oscillations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 171-4571
Width (mm): 660.4
Height (mm): 266.7
Material: Sealants / Adhesives Adhesive,Gray (Flake) Iron
Length (mm): 736.6
View More
Compatible Models for part number 171-4571

PUMPER

SPS343 SPF743 SPF343 SPT343

GENERATOR

SR5

GENERATOR SET

G3516 G3516B G3516C G3516H G3520C G3520B 3516 G3520E G3516K 3508B 3512 3512C 3512B 3508 3516C 3516B 3516E

POWER MODULE

XQC1200 PMG3516 PM3516 PM3512

VEHICULAR ENGINE

3516 3512

ENGINE

G3516J G3516H 3516C 3516E G3520J 3512E 3512B 3512C

LOCOMOTIVE ENGINE

3512 3512B 3508

PETROLEUM ENGINE

2016 3516 3512 3516C 3516B 3512E 3512C 3512B

OFF HIGHWAY TRUCK

789G 793D 785D 789 785 793

PETROLEUM GEN SET

3512C

ROTARY CUTTER

RC20

WHEEL LOADER

995 994K

HYDRAULIC SHOVEL

6060

ENGINE - MACHINE

3516C

GEN SET ENGINE

POWER SYS 3516B G3516C G3516B 3508 3512 3508B 3516

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3516B 3512C 3512B 3508B 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B 3512B 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3516B 3512 3516 3512E 3512B 3512C

TRUCK

785 793D 785G 785C 785D 785B

SPRAY AR

CAT WDS

TRACTOR

784C

GAS ENGINE

G3508J G3512B G3508B G3520B G3516J G3520J G3516C G3516B G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced