Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys172-4848: PULLEY
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys172-4848: PULLEY
172-4848: PULLEY

Crankshaft Pulley

Brand: Cat

Product Images
172-4848: PULLEY
172-4848: PULLEY
172-4848: PULLEY
172-4848: PULLEY
172-4848: PULLEY
Contact your dealer for replacement options.

Crankshaft Pulley

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 172-4848
Width (mm): 274.3
Height (mm): 71.1
Material: Gray (Flake) Iron
Length (mm): 287.0
View More
Compatible Models for part number 172-4848

ARTICULATED TRUCK

740 735B 735 OEM 740B 735

ROTARY MIXER

RM500B

INDUSTRIAL ENGINE

C15 C18

TRUCK

770G

SOIL COMPACTOR

825G II 825H 825K 825C

EJECTOR TRUCK

740

WHEEL DOZER

824C 834K 824K

COLD PLANER

PM-201

LANDFILL COMPACTOR

836H 826K 836K 826C 826G II

MOTOR GRADER

24M

WHEEL LOADER

980G II 988K 986H 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced